COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Tube Size Flareless Bite-Type End Style Plug (01471255)
Unit of Measure
Items Brennan 1/4 Inch (in) Tube Size Flareless Bite-Type End Style Plug (01471255)
01471255
Brennan 1/4 Inch (in) Tube Size Flareless Bite-Type End Style Plug
Brennan 3/8 Inch (in) Tube Size Flareless Bite-Type End Style Plug (01471257)
01471257
Brennan 3/8 Inch (in) Tube Size Flareless Bite-Type End Style Plug
Brennan 1/2 Inch (in) Tube Size Flareless Bite-Type End Style Plug (01471258)
01471258
Brennan 1/2 Inch (in) Tube Size Flareless Bite-Type End Style Plug
Brennan 1/2 Inch (in) Tube Size Flareless Bite-Type End Style Plug (00324968)
00324968
Brennan 1/2 Inch (in) Tube Size Flareless Bite-Type End Style Plug
Brennan 5/8 Inch (in) Tube Size Flareless Bite-Type End Style Plug (01471259)
01471259
Brennan 5/8 Inch (in) Tube Size Flareless Bite-Type End Style Plug
Description N/A
Brands N/A USA Sealing
Supplier Name N/A Brennan
Manufacturer Part Number N/A C2408-04 N/A C2408-06 N/A C2408-08 N/A C2408-08-SS N/A C2408-10
Prop 65 N/A Yes
Adapter Type N/A Flareless Bite Type Plug
Material N/A Steel N/A Steel N/A Steel N/A Stainless Steel N/A Steel
Tube Size N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 1/2 in N/A 5/8 in
Weight N/A 0.03 lb N/A 0.06 lb N/A 0.07 lb N/A 0.01 lb N/A 0.09 lb