COMPANY HEADER
Print Back
Precision Twist Drill® 3-1/2 Inch (in) Overall Length Center Drill (01691747)
Unit of Measure
Items Precision Twist Drill® 3-1/2 Inch (in) Overall Length Center Drill (01691747)
01691747
Precision Twist Drill® 3-1/2 Inch (in) Overall Length Center Drill
Precision Twist Drill® 3 Inch (in) Overall Length Center Drill (01691745)
01691745
Precision Twist Drill® 3 Inch (in) Overall Length Center Drill
Precision Twist Drill® 3 Inch (in) Overall Length Center Drill (01691745)
01691744
Precision Twist Drill® 2-3/4 Inch (in) Overall Length Center Drill
Precision Twist Drill® 3 Inch (in) Overall Length Center Drill (01691745)
01691743
Precision Twist Drill® 2-1/8 Inch (in) Overall Length Center Drill
Precision Twist Drill® 3 Inch (in) Overall Length Center Drill (01691745)
01691742
Precision Twist Drill® 2 Inch (in) Overall Length Center Drill
Description N/A
Supplier Name N/A Precision Twist Drill®
Manufacturer Part Number N/A 097608 N/A 097606 N/A 097605 N/A 097604 N/A 097603
Prop 65 N/A Yes
Body Diameter N/A 3/4 in N/A 1/2 in N/A 7/16 in N/A 5/16 in N/A 1/4 in
Countersink Angle N/A 60 º
Cutting Direction N/A Right Hand Cut
Cutting Style N/A N/A Plain N/A Plain N/A Plain N/A Plain
Drill Point Diameter N/A N/A 7/32 in N/A 3/16 in N/A 1/8 in N/A 7/64 in
Drill Point Length N/A N/A 7/32 in N/A 3/16 in N/A 1/8 in N/A 7/64 in
Finish/Coating N/A Bright
Material N/A High Speed Steel
Material Grade N/A N/A M2 N/A M2 N/A M2 N/A M2
Overall Length N/A 3-1/2 in N/A 3 in N/A 2-3/4 in N/A 2-1/8 in N/A 2 in
Pilot or Drill Tip Diameter N/A 5/16 in N/A N/A N/A N/A
Series N/A 76HA
Shank Diameter N/A 3/4 in N/A N/A N/A N/A
Shank Type N/A Plain Round
Single or Double End N/A Double
Trade Size N/A #8 N/A #6 N/A #5 N/A #4 N/A #3
Type N/A Combination Drill Bit and Countersink N/A N/A N/A N/A