COMPANY HEADER
Print Back
Smith Bearing 1.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower (05942240)
Unit of Measure
Items Smith Bearing 1.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower (05942240)
05942240
Smith Bearing 1.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower
Smith Bearing 1.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower (05942240)
05942221
Smith Bearing 1.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower
Smith Bearing 62 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower (00149158)
05942619
Smith Bearing 1.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower
Smith Bearing 1.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower (05942240)
05942222
Smith Bearing 1.1250 Inch (in) Roller Diameter Hex Head Flat Cam Follower
Smith Bearing 62 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower (00149158)
05942212
Smith Bearing 1.3750 Inch (in) Roller Diameter Hex Head Flat Cam Follower
Description N/A CR 1-1/2-BE Cam Follower N/A CR 1 1/4-BE N/A CR 1 1/4-XB-SS Cam Follower N/A CR 1 1/8-BE N/A CR 1 3/8-XB-SS Cam Follower
Supplier Name N/A Smith Bearing Company
Manufacturer Part Number N/A CR 1 1/2-BE N/A CR 1 1/4-BE N/A CR 1 1/4-XB-SS N/A CR 1 1/8-BE N/A CR 1 3/8-XB-SS
Bearing Element N/A Needle Rollers
Closure Type N/A Open N/A Open N/A Sealed N/A Open N/A Sealed
Eccentric Stud Diameter N/A 0.8750 in N/A 0.6870 in N/A 0.5000 in N/A 0.6250 in N/A 0.5000 in
Head Type N/A Hex Head
Lubrication Hole Location N/A
UPC Code N/A
Radial Dynamic Load Capacity N/A
Radial Static Load Capacity N/A
Roller Diameter N/A 1.5000 in N/A 1.2500 in N/A 1.2500 in N/A 1.1250 in N/A 1.3750 in
Roller Material N/A Steel N/A Steel N/A Stainless Steel N/A Steel N/A Stainless Steel
Roller Shape N/A Flat
Roller Width N/A 0.875 in N/A 0.7500 in N/A 0.7500 in N/A 0.625 in N/A 0.7500 in
Stud Diameter N/A
Stud Length N/A 1.5000 in N/A 1.2500 in N/A 1.2500 in N/A 1.0000 in N/A 1.2500 in
Stud Type N/A Eccentric N/A Eccentric N/A Regular N/A Eccentric N/A Regular
Thread Length N/A
Thread Size N/A 5/8-18 N/A 1/2-20 N/A 1/2-20 N/A 7/16-20 N/A 1/2-20
Thread Type N/A
Torque N/A
General Information N/A