| Items |
06929872 RBC® 10.0000 Inch (in) Roller Diameter Hex Head Long Life Flat Cam Follower |
06929889 RBC® 8.0000 Inch (in) Roller Diameter Hex Head Long Life Flat Cam Follower |
06929891 RBC® 9.0000 Inch (in) Roller Diameter Hex Head Long Life Flat Cam Follower |
06978484 RBC® 1.6250 Inch (in) Roller Diameter Hex Head Long Life Flat Cam Follower |
06978481 RBC® 1.0000 Inch (in) Roller Diameter Hex Head Long Life Flat Cam Follower |
|||||
| Description | N/A RBC 10 Cam Follower | N/A RBC 8 Cam Follower | N/A RBC 9 Cam Follower | N/A RBC 1-5/8 Cam Follower | N/A RBC 1-3/4 Cam Follower | |||||
| Supplier Name | N/A RBC® Bearings | |||||||||
| UPC Code | N/A 637400022228 | N/A 637400022204 | N/A 637400022211 | N/A 637400022105 | N/A 637400022112 | |||||
| Manufacturer Part Number | N/A RBC 10 | N/A RBC 8 | N/A RBC 9 | N/A RBC 1-5/8 | N/A RBC 1-3/4 | |||||
| Bearing Element | N/A Cylindrical Rollers | |||||||||
| Closure Type | N/A Sealed | |||||||||
| Head Type | N/A Hex Head | |||||||||
| Hex Size | N/A 1-1/4 in | N/A 1-1/4 in | N/A 1-1/4 in | N/A 5/16 in | N/A 5/16 in | |||||
| Lubrication Holes | N/A Hex Head | |||||||||
| Maximum Speed | N/A 900 rpm | N/A 1100 rpm | N/A 1000 rpm | N/A 6200 rpm | N/A 4700 rpm | |||||
| Radial Dynamic Load Capacity | N/A 272000 lbf | N/A 175000 lbf | N/A 221000 lbf | N/A 6200 lbf | N/A 8200 lbf | |||||
| Radial Static Load Capacity | N/A 441000 lbf | N/A 272000 lbf | N/A 352000 lbf | N/A 7000 lbf | N/A 10500 lbf | |||||
| Roller Diameter | N/A 10.0000 in | N/A 8.0000 in | N/A 9.0000 in | N/A 1.6250 in | N/A 1.7500 in | |||||
| Roller Material | N/A Steel | |||||||||
| Roller Shape | N/A Flat | |||||||||
| Roller Width | N/A 5.2500 in | N/A 4.2500 in | N/A 4.7500 in | N/A 0.875 in | N/A 1 in | |||||
| Stud Diameter | N/A 4.2500 in | N/A 3.2500 in | N/A 3.7500 in | N/A 0.6250 in | N/A 0.7500 in | |||||
| Stud Length | N/A 10.0000 in | N/A 8.5000 in | N/A 9.5000 in | N/A 1.5000 in | N/A 1.7500 in | |||||
| Stud Type | N/A Plain | |||||||||
| Thread Size | N/A 3-1/2-4 | N/A 3-1/4-4 | N/A 3-1/2-4 | N/A 5/8-18 | N/A 3/4-16 | |||||
| Weight | N/A 137.00 lb | N/A 73.60 lb | N/A 102.70 lb | N/A 0.61 lb | N/A 0.83 lb | |||||
|
|
||||||||||