COMPANY HEADER
Print Back
RBC CH Series Slotted Head Crowned Cam Followers
Unit of Measure
Items RBC CH Series Slotted Head Crowned Cam Followers
00098743
RBC® CH Series 0.7500 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower
RBC CH Series Slotted Head Crowned Cam Followers
00098748
RBC® CH Series 0.8750 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower
RBC CH Series Slotted Head Crowned Cam Followers
00098754
RBC® CH Series 1.0000 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower
RBC CH Series Slotted Head Crowned Cam Followers
00098759
RBC® CH Series 1.1250 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower
RBC CH Series Slotted Head Crowned Cam Followers
00098764
RBC® CH Series 1.1250 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower
Description N/A CH 24-L Cam Follower N/A CH 28-L Cam Follower N/A CH 32-L Cam Follower N/A CH 36-L Cam Follower N/A CH 40-L Cam Follower
Supplier Name N/A RBC® Bearings
Manufacturer Part Number N/A CH24L N/A CH28-L N/A CH32L N/A CH36-L N/A CH40-L
Axial Dynamic Load Capacity N/A 1800 lbf N/A 1800 lbf N/A 2300 lbf N/A 2300 lbf N/A 4000 lbf
Axial Static Load Capacity N/A 4150 lbf N/A 4150 lbf N/A 6150 lbf N/A 6150 lbf N/A 8500 lbf
Bearing Element N/A Needle Rollers
Closure Type N/A Sealed
Head Type N/A Slotted Head
Lubrication Hole Location N/A Stud End Stud Side
Maximum Speed N/A 5000 rpm N/A 5000 rpm N/A 4500 rpm N/A 4500 rpm N/A 3900 rpm
Radial Static Load Capacity N/A 2920 lb N/A 2920 lb N/A 4100 lb N/A 4100 lb N/A 5800 lb
Roller Diameter N/A 0.7500 in N/A 0.8750 in N/A 1.0000 in N/A 1.1250 in N/A 1.1250 in
Roller Material N/A Chrome Steel
Roller Shape N/A Crowned
Roller Width N/A 0.5000 in N/A 0.5000 in N/A 0.625 in N/A 0.625 in N/A 0.7500 in
Series N/A CH
Stud Diameter N/A 0.4375 in N/A 0.4375 in N/A 0.4375 in N/A 0.4375 in N/A 0.7500 in
Stud Length N/A 0.8750 in N/A 0.8750 in N/A 1.0000 in N/A 1.0000 in N/A 1.2500 in
Thread Size N/A 7/16-20 N/A 7/16-20 N/A 7/16-20 N/A 7/16-20 N/A 3/4-16
Weight N/A 0.08 lb N/A 0.12 lb N/A 0.2 lb N/A 0.250 lb N/A 0.38 lb