COMPANY HEADER
Print Back
Smith Bearing 0.6875 Inch (in) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower (00095896)
Unit of Measure
Items Smith Bearing 0.6875 Inch (in) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower (00095896)
03221543
Smith Bearing 1.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower
Smith Bearing 0.6875 Inch (in) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower (00095896)
00095965
Smith Bearing 1.8750 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower
Smith Bearing 0.6875 Inch (in) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower (00095896)
03075431
Smith Bearing 1.8750 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower
Smith Bearing 0.6875 Inch (in) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower (00095896)
00096171
Smith Bearing 1.8750 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower
Smith Bearing 0.6875 Inch (in) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower (00095896)
00096031
Smith Bearing 0.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower
Description N/A CR 1-1/2 X Sealed Cam Follower N/A CR 1-7/8 Cam Follower (CTA 69) N/A CR 1-7/8 B Cam Follower (CTB) N/A CR 1-7/8 X Sealed Cam Follower N/A CR 1/2 AX Sealed Cam Follower
Supplier Name N/A Smith Bearing Company
Manufacturer Part Number N/A CR 1 1/2 X N/A CR 1-7/8 N/A CR 1-7/8 B N/A CR 1-7/8 X N/A CR 1/2 AX
Bearing Element N/A Needle Rollers
Closure Type N/A Sealed N/A Open N/A Open N/A Sealed N/A Sealed
Eccentric Stud Diameter N/A 0.6250 in N/A 0.7500 in N/A 0.7500 in N/A 0.7500 in N/A 0.1900 in
Head Type N/A Slotted Head
Radial Dynamic Load Capacity N/A
Roller Diameter N/A 1.5000 in N/A 1.8750 in N/A 1.8750 in N/A 1.8750 in N/A 0.5000 in
Roller Material N/A Steel
Roller Shape N/A Flat
Roller Width N/A 0.875 in N/A 1 in N/A 1 in N/A 1 in N/A 0.3750 in
Stud Diameter N/A
Stud Length N/A 1.5000 in N/A 1.7500 in N/A 1.7500 in N/A 1.7500 in N/A 0.6250 in
Stud Type N/A Regular
Thread Size N/A 5/8-18 N/A 3/4-16 N/A 3/4-16 N/A 3/4-16 N/A 10-32
General Information N/A