COMPANY HEADER
Print Back
PCI Procal Inc. PTRY Series 6.0000 Inch (in) Roller Diameter Flat Yoke Roller (00088715)
Unit of Measure
Items PCI Procal Inc. PTRY Series 6.0000 Inch (in) Roller Diameter Flat Yoke Roller (00088715)
00088713
PCI Procal Inc. PTRY Series 4.0000 Inch (in) Roller Diameter Flat Yoke Roller
PCI Procal Inc. PTRY Series 6.0000 Inch (in) Roller Diameter Flat Yoke Roller (00088715)
00088715
PCI Procal Inc. PTRY Series 6.0000 Inch (in) Roller Diameter Flat Yoke Roller
PCI Procal Inc. PTRY Series 2.2500 Inch (in) Roller Diameter Flat Yoke Roller (02249553)
02249553
PCI Procal Inc. PTRY Series 2.2500 Inch (in) Roller Diameter Flat Yoke Roller
PCI Procal Inc. PTRY Series 6.0000 Inch (in) Roller Diameter Flat Yoke Roller (00088715)
00088711
PCI Procal Inc. PTRY Series 3.5000 Inch (in) Roller Diameter Flat Yoke Roller
PCI Procal Inc. PTRY Series 6.0000 Inch (in) Roller Diameter Flat Yoke Roller (00088715)
00088642
PCI Procal Inc. PTRY Series 5.0000 Inch (in) Roller Diameter Flat Yoke Roller
Description N/A PTRY-4.00 Plain Yoke Roller N/A PTRY-6 Plain Yoke Roller N/A PTRY-2.25 Plain Track Roller N/A PTRY-3.5 Plain Yoke Roller N/A PTRY-5 Plain Yoke Roller
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A PTRY-4.00 N/A PTRY-6.00 N/A PTRY-2.25 N/A PTRY-3.50 N/A PTRY-5.00
Series N/A PTRY
Bore Diameter N/A 1.2500 in N/A 2.2500 in N/A 0.6250 in N/A 1.1250 in N/A 1.7500 in
Bearing Element N/A Tapered Rollers N/A Tapered Rollers N/A Balls - Two Rows N/A Tapered Rollers N/A Tapered Rollers
Closure Type N/A Sealed
Operating Temperature Range N/A -30 to 225 ºF
Radial Dynamic Load Capacity N/A 17600 lb N/A 35830 lb N/A 3400 lb N/A 17600 lb N/A 35870 lb
Radial Static Load Capacity N/A 27200 lb N/A 56200 lb N/A 2240 lb N/A 27200 lb N/A 58400 lb
Roller Diameter N/A 4.0000 in N/A 6.0000 in N/A 2.2500 in N/A 3.5000 in N/A 5.0000 in
Roller Material N/A Chrome Steel
Roller Shape N/A Flat
Roller Width N/A 2.2500 in N/A 3.25 in N/A 1.2500 in N/A 2.0000 in N/A 2.7500 in