COMPANY HEADER
Print Back
RBC® CY Series Crowned Yoke Rollers
Unit of Measure
Items RBC® CY Series Crowned Yoke Rollers
00098973
RBC® CY Series 0.7500 Inch (in) Diameter Crowned Yoke Roller
RBC® CY Series Crowned Yoke Rollers
00098981
RBC® CY Series 0.8750 Inch (in) Diameter Crowned Yoke Roller
RBC® CY Series Crowned Yoke Rollers
00098988
RBC® CY Series 1.0000 Inch (in) Diameter Crowned Yoke Roller
RBC® CY Series Crowned Yoke Rollers
00099008
RBC® CY Series 1.2500 Inch (in) Diameter Crowned Yoke Roller
RBC® CY Series Crowned Yoke Rollers
00099018
RBC® CY Series 1.3750 Inch (in) Diameter Crowned Yoke Roller
Description N/A CY24L Crowned Yoke Roller N/A CY28L Crowned Yoke Roller N/A CY32L Crowned Yoke Roller N/A CY40L Crowned Yoke Roller N/A CY44L Crowned Yoke Roller
Supplier Name N/A RBC® Bearings
Manufacturer Part Number N/A CY24L N/A CY28L N/A CY32L N/A CY40L N/A CY44L
Series N/A CY
Prop 65 N/A
Axial Dynamic Load Capacity N/A 1800 lbf N/A 1800 lbf N/A 2300 lbf N/A 4200 lbf N/A 4200 lbf
Axial Static Load Capacity N/A 4150 lbf N/A 4150 lbf N/A 6150 lbf N/A 8500 lbf N/A 8500 lbf
Bearing Element N/A Cylindrical Rollers
Bore Diameter N/A 0.2500 in N/A 0.2500 in N/A 0.3125 in N/A 0.3750 in N/A 0.3750 in
Closure Type N/A Sealed
Lubrication Hole Location N/A Inner Ring
Maximum Speed N/A 3930 rpm N/A 3930 rpm N/A 3140 rpm N/A 2620 rpm N/A 2620 rpm
Operating Temperature Range N/A -20 to 250 ºF
Overall Width N/A 0.5625 in N/A 0.5625 in N/A 0.6875 in N/A 0.8125 in N/A 0.8125 in
Roller Diameter N/A 0.7500 in N/A 0.8750 in N/A 1.0000 in N/A 1.2500 in N/A 1.3750 in
Roller Material N/A Chrome Steel
Roller Shape N/A Crowned
Roller Width N/A 0.5000 in N/A 0.5000 in N/A 0.625 in N/A 0.7500 in N/A 0.7500 in
Standards Met N/A American National Standards Institute (ANSI)/American Bearing Manufacturers Association (ABMA) Standard 11
Finish/Coating N/A
Radial Dynamic Load Capacity N/A
Radial Static Load Capacity N/A
Weight N/A 0.05 lb N/A 0.07 lb N/A 0.11 lb N/A 0.2 lb N/A 0.26 lb
General Information N/A
Features & Benefits N/A
  • Intended primarily for applications where loading conditions exceed the capabilities of stud type cam followers, or where clevis mounting is desired
  • Clevis mounting provides support on both sides of the cam follower and permits use of a high strength pin
  • Available with and without seals, and with crowned outer rings