COMPANY HEADER
Print Back
RBC RBY/CRBY Series Crowned Yoke Rollers
Unit of Measure
Items RBC RBY/CRBY Series Crowned Yoke Rollers
02416153
RBC® CRBY Series 0.3125 Inch (in) Bore Diameter Crowned Yoke Roller
RBC CRBY Series 1.2500 Inch (in) Bore Diameter Crowned Yoke Roller
06926084
RBC® CRBY Series 1.2500 Inch (in) Bore Diameter Crowned Yoke Roller
RBC CRBY Series 1.2500 Inch (in) Bore Diameter Crowned Yoke Roller
06926089
RBC® CRBY Series 1.1250 Inch (in) Bore Diameter Crowned Yoke Roller
RBC® Y Series 1.75 Inch (in) Bore Diameter Cylindrical Yoke Roller (07009097)
06926097
RBC® CRBY Series 1.0000 Inch (in) Bore Diameter Crowned Yoke Roller
RBC® Y Series 1.75 Inch (in) Bore Diameter Cylindrical Yoke Roller (07009097)
06926110
RBC® CRBY Series 0.7500 Inch (in) Bore Diameter Crowned Yoke Roller
Description N/A CRBY 1-1/8 Yoke Roller N/A CRBY 4 Yoke Roller N/A CRBY 3-1/2 Yoke Roller N/A CRBY 3 Yoke Roller N/A CRBY 2-1/2 Yoke Roller
Supplier Name N/A RBC® Bearings
UPC Code N/A N/A N/A 637400038144 N/A 637400038137 N/A
Manufacturer Part Number N/A CRBY 1-1/8 N/A CRBY 4 N/A CRBY 3-1/2 N/A CRBY 3 N/A CRBY 2-1/2
Axial Dynamic Load Capacity N/A 3000 lbf N/A 45600 lbf N/A N/A N/A 16800 lbf
Axial Static Load Capacity N/A 3200 lbf N/A 68000 lbf N/A 53000 lbf N/A 39100 lbf N/A 22800 lbf
Bearing Element N/A Cylindrical Rollers N/A Cylindrical Rollers N/A N/A N/A Cylindrical Rollers
Bore Diameter N/A 0.3125 in N/A 1.2500 in N/A 1.1250 in N/A 1.0000 in N/A 0.7500 in
Closure Type N/A Sealed
Finish/Coating N/A N/A N/A Black Oxide N/A Black Oxide N/A
Lubrication Hole Location N/A None N/A None N/A N/A N/A None
Maximum Speed N/A 9400 rpm N/A 2600 rpm N/A 2900 rpm N/A 3100 rpm N/A 3700 rpm
Operating Temperature Range N/A -20 to 250 ºF
Overall Width N/A 0.6925 in N/A 2.3125 in N/A 2.0625 in N/A 1.8125 in N/A 1.5625 in
Radial Dynamic Load Capacity N/A N/A N/A 36100 lbf N/A 28900 lbf N/A
Roller Diameter N/A 1.1250 in N/A 4.0000 in N/A 3.5000 in N/A 3.0000 in N/A 2.5000 in
Roller Material N/A Chrome Steel
Roller Shape N/A Crowned
Roller Width N/A 0.625 in N/A 2.2500 in N/A 2.0000 in N/A 1.7500 in N/A 1.5000 in
Series N/A CRBY
Standards Met N/A American Bearing Manufacturers Association (ABMA) Standard 11 American National Standards Institute (ANSI) N/A American Bearing Manufacturers Association (ABMA) Standard 11 American National Standards Institute (ANSI) N/A N/A N/A American Bearing Manufacturers Association (ABMA) Standard 11 American National Standards Institute (ANSI)
Weight N/A 0.15 lb N/A 6.65 lb N/A 4.50 lb N/A 2.87 lb N/A 1.75 lb
General Information N/A N/A N/A N/A Lift Trucks Material Handling Textile Machinery Turntable Mounting N/A