COMPANY HEADER
Print Back
RBC RBY/CRBY Series Long Life Crowned Yoke Rollers
Unit of Measure
Items RBC RBY/CRBY Series Long Life Crowned Yoke Rollers
06926176
RBC® RBY Series 1.7500 Inch (in) Bore Diameter Long Life Cylindrical Yoke Roller
RBC RBY/CRBY Series Long Life Crowned Yoke Rollers
06929892
RBC® RBY Series 4.2500 Inch (in) Bore Diameter Long Life Cylindrical Yoke Roller
RBC RBY/CRBY Series Long Life Crowned Yoke Rollers
06929899
RBC® RBY Series 3.7500 Inch (in) Bore Diameter Long Life Cylindrical Yoke Roller
Description N/A RBY 5 Cam Follower N/A RBY 10 Cam Follower N/A RBY 9 Cam Follower
Supplier Name N/A RBC® Bearings
UPC Code N/A 637400022303 N/A 637400022358 N/A 637400022341
Manufacturer Part Number N/A RBY 5 N/A RBY 10 N/A RBY 9
Bearing Element N/A Cylindrical Rollers
Bore Diameter N/A 1.7500 in N/A 4.2500 in N/A 3.7500 in
Closure Type N/A Sealed
Lubrication Hole Location N/A None
Maximum Speed N/A 2000 rpm N/A 900 rpm N/A 1000 rpm
Number of Rows N/A 2
Operating Temperature Range N/A -20 to 250 ºF
Overall Width N/A 2.8750 in N/A 5.5000 in N/A 5.0000 in
Radial Dynamic Load Capacity N/A 71000 lbf N/A 272000 lbf N/A 221000 lbf
Radial Static Load Capacity N/A 110000 lbf N/A 441000 lbf N/A 352000 lbf
Roller Diameter N/A 5.0000 in N/A 10.0000 in N/A 9.0000 in
Roller Material N/A Steel
Roller Shape N/A Flat
Roller Width N/A 2.7500 in N/A 5.2500 in N/A 4.7500 in
Series N/A RBY
Standards Met N/A American Bearing Manufacturers Association (ABMA) Standard 11 American National Standards Institute (ANSI)
Weight N/A 12.300 lb N/A 88.00 lb N/A 65.00 lb