| Items |
03602313 FAG (Schaeffler) NJ22 Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing |
00072204 FAG (Schaeffler) NN30 Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing |
00072276 FAG (Schaeffler) NN30 Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing |
00125613 FAG (Schaeffler) NNU49 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing |
00093774 FAG (Schaeffler) N10 Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing |
|||||
| Description | N/A NJ2238-E-M1 Bearing | N/A NN3011-AS-K-M-SP Bearing | N/A NN3017-AS-K-M-SP Bearing | N/A NNU4924SK.M.SP Bearing | N/A N1010-K-M1-SP Bearing | |||||
| Supplier Name | N/A FAG (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A NJ2238-E-M1 | N/A NN3011-AS-K-M-SP | N/A NN3017-AS-K-M-SP | N/A NNU4924SK.M.SP | N/A N1010-K-M1-SP | |||||
| Bearing Material | N/A | |||||||||
| Bore Diameter | N/A 190 mm | N/A 55 mm | N/A 85 mm | N/A 120 mm | N/A 50 mm | |||||
| Bore Type | N/A Straight | N/A Tapered 1:12 | N/A Tapered 1:12 | N/A Tapered 1:12 | N/A Tapered 1:12 | |||||
| Cage Material | N/A Brass | |||||||||
| Closure Type | N/A Open | |||||||||
| Dynamic Load Rating | N/A 1090000 N | N/A 72000 N | N/A 125000 N | N/A 176000 N | N/A 36000 N | |||||
| Fillet Radius | N/A 3 mm | N/A 1 mm | N/A 1 mm | N/A 1 mm | N/A 1 mm | |||||
| Finish/Coating | N/A Uncoated | |||||||||
| Flanges | N/A (1) Inner Ring (2) Outer Ring | N/A (3) Inner Ring | N/A (3) Inner Ring | N/A (3) Outer Ring | N/A (2) Inner Ring | |||||
| Internal Clearance | N/A C0 | |||||||||
| UPC Code | N/A | |||||||||
| Maximum Speed | N/A 3000 rpm | N/A 11000 rpm | N/A 7000 rpm | N/A 5300 rpm | N/A 16000 rpm | |||||
| Number of Rows | N/A Single-Row | N/A Double-Row | N/A Double-Row | N/A Double-Row | N/A | |||||
| Operating Temperature Range | N/A -30 to 150 ºC | N/A -30 to 150 ºC | N/A -30 to 150 ºC | N/A | N/A | |||||
| Operating Temperature [Max] | N/A | |||||||||
| Outer Ring Width | N/A 92 mm | N/A 26 mm | N/A 34 mm | N/A 45 mm | N/A 16 mm | |||||
| Outside Diameter | N/A 340 mm | N/A 90 mm | N/A 130 mm | N/A 165 mm | N/A 80 mm | |||||
| Overall Width | N/A 92 mm | N/A 26 mm | N/A 34 mm | N/A 45 mm | N/A 16 mm | |||||
| Precision Rating | N/A Not Rated | |||||||||
| Ring Separation | N/A Separable Outer Ring | |||||||||
| Series | N/A NJ22 | N/A NN30 | N/A NN30 | N/A NNU49 | N/A N10 | |||||
| Static Load Rating | N/A 1650000 N | N/A 100000 N | N/A 200000 N | N/A 340000 N | N/A 41500 N | |||||
| Weight | N/A | |||||||||
|
|
||||||||||