COMPANY HEADER
Print Back
Nidec Automotive Duty Motors
Unit of Measure
Items Nidec Severe/Corrosive Duty Motors
00538225
Nidec 3 Horsepower (hp) Power and 213 Frame Size Automotive Duty Motor
Nidec 1780 Revolutions per Minute (rpm) Base Speed Automotive Duty Motor
00538287
Nidec 25 Horsepower (hp) Power and 324U Frame Size Automotive Duty Motor
Nidec Automotive Duty Motors
02898081
Nidec 15 Horsepower (hp) Power and 324U Frame Size Automotive Duty Motor
Nidec Severe/Corrosive Duty Motors
00546493
Nidec 3 Horsepower (hp) Power and 184 Frame Size Automotive Duty Motor
Nidec 1780 Revolutions per Minute (rpm) Base Speed Automotive Duty Motor
00538347
Nidec 100 Horsepower (hp) Power and 445U Frame Size Automotive Duty Motor
Description N/A 3 hp, 1775 rpm, A3P2C, 460 V, 213 N/A 25 hp, 1780 rpm, A25P2C, 460 V, 324U N/A 15 hp, 1190 rpm, A15P3C, 460 V, 324U N/A A3P1C Motor (E756) N/A 100 HP, 1785 RPM, A100P2C, 460 V, 445U
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A A3P2C N/A A25P2C N/A A15P3C N/A A3P1C N/A A100P2C
Base Speed N/A 1775 rpm N/A 1780 rpm N/A 1190 rpm N/A N/A 1785 rpm
Bearing Type N/A 40Bc02Jpp3 N/A N/A N/A 30Bc02Jpp3 N/A
Duty/Condition Type N/A Automotive Duty N/A Continuous Duty N/A Automotive Duty N/A Automotive Duty N/A Continuous Duty
Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC) N/A Totally Enclosed Fan Cooled (TEFC) N/A Totally Enclosed Fan Cooled (TEFC) N/A TEFC (Totally Enclosed Fan Cooled) N/A TEFC (Totally Enclosed Fan Cooled)
Frame Material N/A Cast Iron
Frame Size N/A 213 N/A 324U N/A 324U N/A 184 N/A 445U
Frequency N/A 60 Hz N/A 60 Hz N/A 60 Hz N/A N/A
Full Load Current N/A 3.80 A N/A N/A 18.50 A N/A N/A
Full Load Efficiency N/A 91.70 % N/A N/A 93.00 % N/A 85.5 % N/A
Harmonization Code N/A 8501.52.4000 N/A 8501.52.8040 N/A 8501.52.4000 N/A 8501.52.4000 N/A 8501.52.8040
Includes N/A Canopy Kit N/A N/A Canopy Kit N/A Canopy Kit N/A
Insulation Class N/A F N/A N/A F N/A F N/A
Ingress Protection Rating N/A Ingress Protection (IP54) N/A N/A Ingress Protection (IP54) N/A Ingress Protection (IP54) N/A
Type N/A Automotive Duty Motor N/A Automotive Duty Motor N/A Automotive Duty Motor N/A N/A
Power for 6 Poles N/A N/A N/A 15 hp N/A N/A
Power for 4 Poles N/A 3 hp N/A 25 hp N/A N/A N/A
Phase N/A 3
Number of Poles N/A 4 N/A 4 N/A 6 N/A 2 N/A 4
Supply Voltage N/A 460 V N/A 460 V N/A 460 V N/A N/A
Mounting Type N/A Footed Horizontal
National Electrical Manufacturers Association (NEMA) Design Class N/A B
Service Factor N/A 1.00 N/A N/A N/A 1.00 N/A
Shaft Diameter N/A 1.13 in N/A N/A 1.88 in N/A 0.88 in N/A
Standards Met N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA) N/A N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA) N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA) N/A
Synchronous Speed N/A 1800 rpm N/A 1800 rpm N/A 1200 rpm N/A 3600 rpm N/A 1800 rpm
Motor Power N/A N/A N/A N/A 3 hp N/A 100 hp
Frequency Rating N/A N/A N/A N/A 60 Hz N/A 60 Hz
Full Load Current N/A N/A N/A N/A 4.00 A N/A
Motor Supply Voltage N/A N/A N/A N/A 460 V N/A 460 V
Weight N/A 149.00 lb N/A 460.00 lb N/A 460.00 lb N/A 115.00 lb N/A 1661.00 lb
Applications N/A Automotive Process Industries N/A N/A Automotive Process Industries N/A Automotive Process Industries N/A