COMPANY HEADER
Print Back
Nidec Compressor Duty Motors
Unit of Measure
Items Nidec Compressor Duty Motors
04600678
Nidec 5 Horsepower (hp) Power Compressor Duty Motor
Nidec 3490 Revolutions per Minute (rpm) Base Speed Compressor Duty Motor
04600680
Nidec 7-1/2 Horsepower (hp) Power Compressor Duty Motor
Description N/A 5 hp, 1740 rpm, D5C2K, 230 V, 184T N/A 7-1/2 hp, 3490 rpm, D7C1K, 230 V, 184T
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A D5C2K N/A D7C1K
Base Speed N/A 1740 rpm N/A 3490 rpm
Duty/Condition Type N/A Continuous Duty
Enclosure Type N/A Open Drip-Proof (ODP)
Frame Material N/A Steel
Frame Size N/A 184T
Frequency N/A 60 Hz
Full Load Current N/A N/A 30.00 A
Harmonization Code N/A 8501.40.6040
Insulation Class N/A N/A F
Type N/A Compressor Duty Motor
Power for 2 Poles N/A N/A 7-1/2 hp
Power for 4 Poles N/A 5 hp N/A
Phase N/A 1
Number of Poles N/A 4 N/A 2
Supply Voltage N/A 230 V
Mounting Type N/A Footed Horizontal
National Electrical Manufacturers Association (NEMA) Design Class N/A L N/A
Shaft Diameter N/A N/A 1.13 in
Standards Met N/A N/A National Electrical Manufacturers Association (NEMA)
Synchronous Speed N/A 1800 rpm N/A 3600 rpm
Thermal Protection N/A N/A Manual
Weight N/A 75.00 lb N/A 80.00 lb
Applications N/A N/A For Belt Drive air Compressor Duty High Breakdown Torque