COMPANY HEADER
Print Back
SMC® Diaphragm Pumps
Unit of Measure
Items SMC® Diaphragm Pumps
03512399
SMC® 3.53 Pound (lb) Weight Diaphragm Pump
SMC® Diaphragm Pumps
02935505
SMC® 3.58 Pound (lb) Weight Diaphragm Pump
SMC® Diaphragm Pumps
04574968
SMC® 3.49 Pound (lb) Weight Diaphragm Pump
SMC® Diaphragm Pumps
01995728
SMC® 4.45 Pound (lb) Weight Diaphragm Pump
SMC® Diaphragm Pumps
06085838
SMC® Diaphragm Pump
Description N/A PA3110-03 Process Pump N/A PA3110-03-N Process Pump N/A PA3110-F03 Process Pump, Auto, Aluminum N/A PA3110-N03 Process Pump N/A PA3110-N03-N Process Pump, Auto, Aluminum
Supplier Name N/A SMC®
Manufacturer Part Number N/A PA3110-03 N/A PA3110-03-N N/A PA3110-F03 N/A PA3110-N03 N/A PA3110-N03-N
Material N/A N/A N/A Aluminum N/A N/A
Port Thread Standard N/A
Weight N/A 3.53 lb N/A 3.58 lb N/A 3.49 lb N/A 4.4500 lb N/A