| Items |
00023196 Bunting NF Series 0.3125 Inch (in) Inside Diameter Nylon Flanged (Plain) Bearing |
00025784 Bunting NF Series 0.1875 Inch (in) Inside Diameter Nylon Flanged (Plain) Bearing |
00032158 Bunting NF Series 0.1875 Inch (in) Inside Diameter Nylon Flanged (Plain) Bearing |
00032159 Bunting NF Series 0.1875 Inch (in) Inside Diameter Nylon Flanged (Plain) Bearing |
00032160 Bunting NF Series 0.1875 Inch (in) Inside Diameter Nylon Flanged (Plain) Bearing |
|||||
| Description | N/A NF005707 Nylon Sleeve Bearing | N/A NF003606 Nylon Flange Bearing | N/A NF003505 Nylon Flange Bearing | N/A NF003508 Nylon Flange Bearing | N/A NF003707 Nylon Flange Bearing | |||||
| Supplier Name | N/A Bunting Bearings, LLC | |||||||||
| UPC Code | N/A 717905108259 | N/A 717905108105 | N/A 717905108075 | N/A 717905108082 | N/A 717905108112 | |||||
| Manufacturer Part Number | N/A NF050707 | N/A NF030606 | N/A NF030505 | N/A NF030508 | N/A NF030707 | |||||
| Bushing Material | N/A Nylon | |||||||||
| Bushing Outside Diameter | N/A 0.4375 in | N/A 0.3750 in | N/A 0.3125 in | N/A 0.3125 in | N/A 0.4375 in | |||||
| Bushing Type | N/A Plain | |||||||||
| Flange Diameter | N/A 0.5625 in | N/A 0.5000 in | N/A 0.4375 in | N/A 0.4375 in | N/A 0.5625 in | |||||
| Flange Width | N/A 0.0625 in | |||||||||
| Inside Diameter | N/A 0.3125 in | N/A 0.1875 in | N/A 0.1875 in | N/A 0.1875 in | N/A 0.1875 in | |||||
| Maximum V Value | N/A 400 sfpm | |||||||||
| Maximum P Value | N/A 400 | |||||||||
| Maximum PV Value | N/A 3000 psi | |||||||||
| Operating Temperature Range | N/A -20 to 250 ºF | |||||||||
| Overall Length | N/A 0.4375 in | N/A 0.3750 in | N/A 0.3125 in | N/A 0.5000 in | N/A 0.4375 in | |||||
| Series | N/A NF | |||||||||
| Features & Benefits |
N/A
|
|||||||||
|
|
||||||||||