| Items |
07191654 Bunting BNW Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing |
07192348 Bunting BNW Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing |
07212953 Bunting BNW Series 1.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing |
07273059 Bunting BNW Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing |
07278283 Bunting BNW Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing |
|||||
| Description | N/A BNW081008 1/2 x 5/8 x 1 Bushing | N/A BNW121608 3/4 x 1 x 1 | N/A BNW243212 Bushing | N/A BNW162008 1 x 1-1/4 x 1 Bearing | N/A BNW161806 1 x 1-1/8 x 3/4 | |||||
| Supplier Name | N/A Bunting Bearings, LLC | |||||||||
| UPC Code | N/A | |||||||||
| Manufacturer Part Number | N/A BNW081008 | N/A BNW121608 | N/A BNW243212 | N/A BNW162008 | N/A BNW161806 | |||||
| Backing Material | N/A | |||||||||
| Bearing Material | N/A | |||||||||
| Bore Diameter | N/A | |||||||||
| Bushing Material | N/A Polytetrafluoroethylene (PTFE) | |||||||||
| Bushing Outside Diameter | N/A 0.6250 in | N/A 1 in | N/A 2.0000 in | N/A 1.2500 in | N/A 1.1250 in | |||||
| Bushing Type | N/A Plain | |||||||||
| Groove/Plug Type | N/A | |||||||||
| Inside Diameter | N/A 0.5000 in | N/A 0.7500 in | N/A 1.5000 in | N/A 1.0000 in | N/A 1.0000 in | |||||
| Maximum V Value | N/A | |||||||||
| Maximum P Value | N/A | |||||||||
| Maximum PV Value | N/A | |||||||||
| Operating Temperature Range | N/A -212 to 350 ºF | |||||||||
| Outside Diameter | N/A | |||||||||
| Overall Length | N/A 1.0000 in | N/A 1.0000 in | N/A 1.5000 in | N/A 1.0000 in | N/A 0.7500 in | |||||
| Series | N/A BNW | |||||||||
| Sleeve Bearing Type | N/A | |||||||||
| Features & Benefits | N/A | |||||||||
|
|
||||||||||