COMPANY HEADER
Print Back
Bodine Direct Current (DC) Drives
Unit of Measure
Items Bodine Direct Current (DC) Drives
00533187
Bodine 2.3 Ampere (A) Continuous Direct Current (DC) Drive
Bodine Direct Current (DC) Drives
00533777
Bodine 0.5 Ampere (A) Continuous Direct Current (DC) Drive
Bodine 1.25 Ampere (A) Continuous Direct Current (DC) Drive (01782060)
01782060
Bodine 1.25 Ampere (A) Continuous Direct Current (DC) Drive
Bodine 1.25 Ampere (A) Continuous Direct Current (DC) Drive (01782060)
01782062
Bodine 3.2 Ampere (A) Continuous Direct Current (DC) Drive
Bodine 2.1 Ampere (A) Continuous Direct Current (DC) Drive (01782264)
01782264
Bodine 2.1 Ampere (A) Continuous Direct Current (DC) Drive
Description N/A 850 Controller N/A 810 Controller N/A 0780 1/6HP 115V Chassis N/A 0781 7/16HP 115V Chassis N/A 0865 1/5-1/3HP 115/230V Tab Conn
Supplier Name N/A Bodine Electric Company
Manufacturer Part Number N/A 850 N/A 810 N/A 780 N/A 781 N/A 865
Ambient Temperature N/A 32 to 122 ºF
Brake Type N/A Dynamic
Braking N/A No
Continuous Current N/A 2.3 A N/A 0.5 A N/A 1.25 A N/A 3.2 A N/A 2.1 A
Drive Input Phase N/A 1 pH
Drive Input Alternating Current (AC) Voltage N/A 115 V N/A 115 V N/A 115 V N/A 115 V N/A 115 V230 V
Drive Output Direct Current (DC) Voltage N/A 130 V N/A 130 V N/A 130 V N/A 130 V N/A 180 V90 V
Drive Type N/A Non-Regenerative
Enclosure Rating N/A Ingress Protection (IP)-52 N/A Ingress Protection (IP)-52 N/A Ingress Protection (IP)-00 N/A Ingress Protection (IP)-00 N/A Ingress Protection (IP)-00
Enclosure Type N/A Chassis
Feedback Type N/A None
Frequency N/A 50 Hz60 Hz
Function of Controller N/A Jog Run Stop
Maximum Motor Power N/A 1/3 hp N/A 1/17 hp N/A 1/6 hp N/A 7/16 hp N/A
Maximum Motor Power at 90 Volt (V) N/A N/A N/A N/A N/A 1/5 hp
Maximum Motor Power at 180 Volt (V) N/A N/A N/A N/A N/A 1/3 hp
Maximum Motor Power at 130 Volt (V) N/A
Peak Current N/A 4.6 A N/A 1 A N/A 2.5 A N/A 5 A N/A 4.2 A
Standards Met N/A Canadian Standards Association (CSA) Underwriter Laboratories (UL)
Weight N/A 4.00 lb N/A 2.5 lb N/A 1 lb N/A 1 lb N/A 1 lb
Features & Benefits N/A
  • Operates off 115 Volt AC line
  • Filtered DC output for cooler motor operation, longer brush life, lower audible noise, and wider speed range
  • Dip switches to easily calibrate control for different motor sizes
  • Line voltage and temperature compensation minimize speed drift
  • Trim pots on PC board to adjust torque limit, minimum speed limit, maximum speed limit, acceleration time, and speed regulation
  • Back EMF feedback maintains better than 2% speed regulation
  • 10k ohm remote speed pot and 24" connecting wire supplied with each control
  • Connections for optional user-supplied inhibit switch
  • Terminal block for quick line and motor connection
  • Plug-in connector for speed pot and optional user supplied inhibit switch
  • Flexibility in adding plug-in interface boards. See optional accessories
  • Built-in line and motor fuseholders (both fuses supplied)
N/A
  • Operates off 115 Volt AC line
  • Filtered DC output for cooler motor operation, longer brush life, lower audible noise, and wider speed range
  • Dip switches to easily calibrate control for different motor sizes
  • Line voltage and temperature compensation minimize speed drift
  • Trim pots on PC board to adjust torque limit, minimum speed limit, maximum speed limit, acceleration time, and speed regulation
  • Back EMF feedback maintains better than 2% speed regulation
  • 10k ohm remote speed pot and 24" connecting wire supplied with each control
  • Connections for optional user-supplied inhibit switch
  • Terminal block for quick line and motor connection
  • Plug-in connector for speed pot and optional user supplied inhibit switch
  • Flexibility in adding plug-in interface boards. See optional accessories
  • Built-in line and motor fuseholders (both fuses supplied)
N/A
  • Operates off 115 Volt AC line, 50/60 Hz
  • Filtered DC output for cooler motor operation, longer brush life, lower audible noise, and wider speed range
  • Back EMF feedback maintains better than 2% speed regulation
  • Dip switches to easily calibrate control for different motor sizes
  • Two diagnostic LEDs indicate when power is on and when current output is at limit set by TORQ pot
  • Five on-board user-adjustable pots for torque limit, minimum speed limit, maximum speed limit, acceleration time, and speed regulation
  • Speed can be adjusted manually using a remote 10k speed pot (included with control)
  • Connections for optional user-supplied inhibit switch
N/A
  • Operates off 115 Volt AC line, 50/60 Hz
  • Filtered DC output for cooler motor operation, longer brush life, lower audible noise, and wider speed range
  • Back EMF feedback maintains better than 2% speed regulation
  • Dip switches to easily calibrate control for different motor sizes
  • Two diagnostic LEDs indicate when power is on and when current output is at limit set by TORQ pot
  • Five on-board user-adjustable pots for torque limit, minimum speed limit, maximum speed limit, acceleration time, and speed regulation
  • Speed can be adjusted manually using a remote 10k speed pot (included with control)
  • Connections for optional user-supplied inhibit switch
N/A
  • Operates from 115 Volt AC or 230 Volt AC line, selectable with plug-in jumper
  • Switchable output for 0-90 Volt DC or 0-180 Volt DC
  • Back EMF feedback maintains better than 2% speed regulation
  • Dip switches to easily calibrate control for different motor sizes
  • Two diagnostic LEDs indicate when power is on and when current output is at limit set by TORQ pot
  • Six on-board user-adjustable pots for torque limit, minimum speed limit, maximum speed limit, acceleration time, deceleration time and speed regulation
  • Speed can be adjusted manually using a remote 10K speed pot (included with control)
  • Unfiltered drive draws lower AC line current than comparable SCR filtered controls
  • Connections for optional user-supplied inhibit switch
Additional Information N/A Rated for continuous operation in 50º C ambient with no additional heat sink. Designed to be mounted in separate enclosure supplied by user. Drives Bodine 130 Volt permanent magnet DC motors. Drives 90 Volt "SCR duty" and 130 Volt "PWM duty" permanent magnet DC motors made by other manufacturers. N/A Rated for continuous operation in 50 ºC ambient with no additional heat sink. Designed to be mounted in separate enclosure supplied by user. Drives Bodine 130 Volt permanent magnet DC motors. Drives 90 Volt "SCR duty" and 130 Volt "PWM duty" permanent magnet DC motors made by other manufacturers. N/A Rated for continuous operation in 50º C ambient with no additional heat sink. Drives Bodine 130 Volt permanent magnet DC motors. Drives 90 Volt "SCR rated" and 130 Volt "PWM rated" PM DC motors made by other manufacturers. Connections made to models 0783 and 0784 with pluggable terminal block (supplied with control). N/A Rated for continuous operation in 50º C ambient with no additional heat sink. Drives Bodine 130 Volt permanent magnet DC motors. Drives 90 Volt "SCR rated" and 130 Volt "PWM rated" PM DC motors made by other manufacturers. Connections made to models 0783 and 0784 with pluggable terminal block (supplied with control). N/A Rated for continuous operation in 50º C ambient with no additional heat sink. Drives Bodine 130 V and 180 V permanent magnet DC motors. Drives 90 V and 180 V "SCR rated" and 130 V "PWM rated" permanent magnet DC motors made by other manufacturers. Connections made to model 0866 with pluggable terminal block (supplied with control).