| Items |
07578967 Bodine 145 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor |
07578968 Bodine 120 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor |
07578969 Bodine 107 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor |
07578970 Bodine 86 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor |
07578971 Bodine 72 Pound (lb) Radial Load Capacity In-Line Brushed Planetary Direct Current (DC) Gearmotor |
|||||
| Description | N/A 7011 Planetary GRMTR 226lb-in 90/130VDC | N/A 7009 Planetary GRMTR 151lb-in 90/130VDC | N/A 7008 Planetary GRMTR 113lb-in 90/130VDC | N/A 7006 Planetary GRMTR 54lb-in 90/130VDC | N/A 7004 Planetary GRMTR 30lb-in 90/130VDC | |||||
| Supplier Name | N/A Bodine Electric Company | |||||||||
| Manufacturer Part Number | N/A 7011 | N/A 7009 | N/A 7008 | N/A 7006 | N/A 7004 | |||||
| Duty / Condition Type | N/A Continuous Duty | |||||||||
| Enclosure | N/A Totally Enclosed Non-Ventilated (TENV) | |||||||||
| Enclosure Type | N/A Totally Enclosed Non-Ventilated (TENV) | |||||||||
| Flange Kit | N/A 0960 | |||||||||
| Flange Kit with O-ring | N/A 0962 | |||||||||
| Full Load Current | N/A 0.56 A0.81 A | |||||||||
| Full Load Torque | N/A 315 in·lb | N/A 278 in·lb | N/A 254 in·lb | N/A 245 in·lb | N/A 182 in·lb | |||||
| Gear Ratio | N/A 162:1 | N/A 89:1 | N/A 64:1 | N/A 30:1 | N/A 17:1 | |||||
| Harmonization Code | N/A 8501.31.3001 | |||||||||
| Input Power | N/A | N/A 1/23 to 1/11 hp | N/A 1/23 to 1/11 hp | N/A 1/23 to 1/11 hp | N/A 1/23 to 1/11 hp | |||||
| Insulation Class | N/A F | |||||||||
| Ingress Protection Rating | N/A Ingress Protection (IP66) | |||||||||
| Supply Voltage | N/A 90 V130 V | |||||||||
| Motor Type | N/A Brushed | |||||||||
| Mounting Type | N/A Face | |||||||||
| National Electrical Manufacturers Association (NEMA) Frame | N/A 24A | |||||||||
| Output Speed | N/A 11 rpm15 rpm | N/A 19 rpm28 rpm | N/A 27 rpm39 rpm | N/A 57 rpm83 rpm | N/A 101 rpm147 rpm | |||||
| Overhung Load | N/A 145 lb | N/A 120 lb | N/A 107 lb | N/A 86 lb | N/A 72 lb | |||||
| Radial Load Capacity | N/A 145 lb | N/A 120 lb | N/A 107 lb | N/A 86 lb | N/A 72 lb | |||||
| Shaft Type | N/A In-Line Planetary | |||||||||
| Stage | N/A 3 | N/A 3 | N/A 2 | N/A 2 | N/A 2 | |||||
| Standards Met | N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL) | |||||||||
| Weight | N/A 5.500 lb | N/A 5.500 lb | N/A 5 lb | N/A 5 lb | N/A 5 lb | |||||
| Features & Benefits |
N/A
|
|||||||||
|
|
||||||||||