COMPANY HEADER
Print Back
Bodine 8.9 Revolutions Per Minute (RPM) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor (00533211)
Unit of Measure
Items Bodine 500.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor (00533089)
00533089
Bodine 500.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor
Bodine 500.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor (00533089)
00533090
Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor
Bodine 500.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor (00533089)
00533091
Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor
Bodine 500.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor (00533089)
00533092
Bodine 63.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor
Bodine 500.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor (00533089)
00533093
Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor
Description N/A 093 Gearmotor N/A 094 Gearmotor N/A 096 Gearmotor N/A 098 Gearmotor N/A 099 Gearmotor
Supplier Name N/A Bodine Electric Company
Manufacturer Part Number N/A 93 N/A 94 N/A 96 N/A 98 N/A 99
Duty / Condition Type N/A Continuous Duty
Enclosure N/A Totally Enclosed Non-Ventilated (TENV)
Enclosure Type N/A Totally Enclosed Non-Ventilated (TENV)
Full Load Current N/A 2.60 A
Full Load Torque N/A 5 in·lb N/A 10 in·lb N/A 16 in·lb N/A 19 in·lb N/A 22 in·lb
Gear Ratio N/A 5:1 N/A 10:1 N/A 20:1 N/A 40:1 N/A 60:1
Harmonization Code N/A 8501.31.2000
Input Power N/A 1/17 hp
Insulation Class N/A B
Ingress Protection Rating N/A Ingress Protection (IP20)
Supply Voltage N/A 130 V
Motor Type N/A Brushed
Mounting Type N/A Footed N/A N/A Footed N/A Footed N/A Footed
National Electrical Manufacturers Association (NEMA) Frame N/A 24A
Output Speed N/A 500.0 rpm N/A 250.0 rpm N/A 125.0 rpm N/A 63.0 rpm N/A 42.0 rpm
Overall Depth N/A
Overall Dimensions N/A
Overall Height N/A
Overall Width N/A
Overhung Load N/A 5 lb N/A 5 lb N/A 5 lb N/A 40 lb N/A 40 lb
Shaft Type N/A Right Angle
Stage N/A 1
Standards Met N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL)
Weight N/A 5.300 lb
Features & Benefits N/A