| Items |
07146954 PCI Procal Inc. 3/16 Inch (in) Hole Diameter Drive-In Grease Fitting |
07146955 PCI Procal Inc. 1/4 Inch (in) Hole Diameter Drive-In Grease Fitting |
||
| Description | N/A 1595 Lube Fitting | N/A 1620 Lube Fitting | ||
| Supplier Name | N/A PCI Procal Inc. | |||
| Manufacturer Part Number | N/A 1595 | N/A 1620 | ||
| Ball Check | N/A With Ball Check | |||
| Finish | N/A Zinc Plated | |||
| Head Angle | N/A Straight | |||
| Hole Diameter | N/A 3/16 in | N/A 1/4 in | ||
| UPC Code | N/A 841946121875 | N/A 841946121882 | ||
| Material | N/A Steel | |||
| Overall Height | N/A 33/64 in | N/A 35/64 in | ||
| Shank Length | N/A 1/4 in | |||
| Weight | N/A 0.01 lb | |||
| Features & Benefits |
N/A
|
|||
| General Information | N/A Lube Fitting - 3/16 Straight Drive - (1728-B) ALEMITE | N/A Lube Fitting - 1/4 Straight Drive - (1743-B) ALEMITE | ||
|
|
||||