COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing (00325902)
Unit of Measure
Items Brennan 1/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing (00325902)
00325902
Brennan 1/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing
Brennan 1/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing (00325902)
00325785
Brennan 3/4 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Reducer Bushing
Brennan 1/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing (00325902)
00325885
Brennan 1/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Reducer Bushing
Brennan 1/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing (00325902)
00316896
Brennan 1/4 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Reducer Bushing
Brennan 1/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Reducer Bushing (00325902)
00325695
Brennan 1/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Reducer Bushing
Description N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 5406-12-04-SS N/A 5406-16-12 N/A 5406-06-04-SS N/A 5406-16-04 N/A 5406-06-02
Prop 65 N/A Yes
Adapter Type N/A Straight Adapter
Both Ends Gender N/A Female to Male
Both Ends Style N/A National Pipe Taper Fuel (NPTF) to National Pipe Taper Fuel (NPTF)
End 1 Size N/A 1/4 in N/A 3/4 in N/A 1/4 in N/A 1/4 in N/A 1/8 in
End 1 Style N/A Female Pipe Rigid
End 1 Thread Type N/A National Pipe Taper Fuel (NPTF)
End 1 Thread Size N/A 1/4-18 N/A 3/4-14 N/A 1/4-18 N/A 1/4-18 N/A 1/8-27
End 2 Size N/A 3/4 in N/A 1 in N/A 3/8 in N/A 1 in N/A 3/8 in
End 2 Style N/A Male Pipe Rigid
End 2 Thread Type N/A National Pipe Taper Fuel (NPTF)
End 2 Thread Size N/A 3/4-14 N/A 1-11-1/2 N/A 3/8-18 N/A 1-11-1/2 N/A 3/8-18
Material N/A Stainless Steel N/A Steel N/A Stainless Steel N/A Steel N/A Steel
Maximum Operating Pressure N/A 6000 psi N/A 4000 psi N/A 6000 psi N/A 4500 psi N/A 6000 psi
Overall Diameter N/A 3/4 in N/A 1 in N/A 3/8 in N/A 1 in N/A 3/8 in
Overall Length N/A 1.171 in N/A 1.359 in N/A 0.859 in N/A 1.359 in N/A 0.859 in
Weight N/A 0.01 lb N/A 0.18 lb N/A 0.05 lb N/A 0.44 lb N/A 0.06 lb
Features & Benefits N/A N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools
N/A N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools
N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools