COMPANY HEADER
Print Back
Brennan 3/8 Inch (in) Female O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer (00320765)
Unit of Measure
Items Brennan 3/8 Inch (in) Female O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer (00320765)
00320765
Brennan 3/8 Inch (in) Female O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer
Brennan 3/8 Inch (in) Female O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer (00320765)
00320840
Brennan 1-1/4 Inch (in) Female O-Ring Boss x 1-1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer
Brennan 3/8 Inch (in) Female O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer (00320765)
00353392
Brennan 1/4 Inch (in) Female O-Ring Boss x 5/8 Inch (in) Male O-Ring Boss End Style Straight Reducer
Brennan 3/8 Inch (in) Female O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer (00320765)
02186337
Brennan 5/8 Inch (in) Female O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer
Brennan 3/8 Inch (in) Female O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer (00320765)
00320776
Brennan 1/2 Inch (in) Female O-Ring Boss x 5/8 Inch (in) Male O-Ring Boss End Style Straight Reducer
Description N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 6410-08-06-O N/A 6410-24-20-O N/A 6410-10-04-O N/A 6410-08-10-O N/A 6410-10-08-O
Prop 65 N/A Yes
Adapter Type N/A Straight Adapter
Both Ends Gender N/A Female to Male
Both Ends Style N/A O-Ring Boss to O-Ring Boss
End 1 Size N/A 3/8 in N/A 1-1/4 in N/A 1/4 in N/A 5/8 in N/A 1/2 in
End 1 Style N/A Female O-Ring Boss
End 1 Thread Type N/A Society of Automotive Engineers (SAE)
End 1 Thread Size N/A 9/16-18 N/A 1-5/8-12 N/A 7/16-20 N/A 7/8-14 N/A 3/4-16
End 2 Size N/A 1/2 in N/A 1-1/2 in N/A 5/8 in N/A 1/2 in N/A 5/8 in
End 2 Style N/A Male O-Ring Boss
End 2 Thread Type N/A Society of Automotive Engineers (SAE)
End 2 Thread Size N/A 3/4-16 N/A 1-7/8-12 N/A 7/8-14 N/A 3/4-16 N/A 7/8-14
Material N/A Steel
Maximum Operating Pressure N/A 6000 psi N/A 3000 psi N/A 6000 psi N/A 4500 psi N/A 5000 psi
Overall Diameter N/A 1/2 in N/A 1-1/2 in N/A 5/8 in N/A 1/2 in N/A 5/8 in
Overall Length N/A 1.16 in N/A 1.58 in N/A 0.94 in N/A 1.48 in N/A 1.31 in
Weight N/A 0.130 lb N/A 0.77 lb N/A 0.18 lb N/A 0.18 lb N/A 0.15 lb
Features & Benefits N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools