| Items |
02479677 Brennan 1/4 x 1/4 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Straight Union |
02479679 Brennan 3/8 x 3/8 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Straight Union |
02479681 Brennan 1/2 x 1/2 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Straight Union |
02479682 Brennan 3/4 x 3/4 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Straight Union |
||||
| Description | N/A | |||||||
| Supplier Name | N/A Brennan | |||||||
| Manufacturer Part Number | N/A 8088-04-04 | N/A 8088-06-06 | N/A 8088-08-08 | N/A 8088-12-12 | ||||
| Prop 65 | N/A Yes | |||||||
| Adapter Type | N/A Straight Adapter | |||||||
| Both Ends Gender | N/A Male to Male | |||||||
| Both Ends Style | N/A Japanese Industrial Standard (JIS) to Japanese Industrial Standard (JIS) | |||||||
| End 1 Size | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | ||||
| End 1 Style | N/A Male Japanese Industrial Standard 30º Flare | |||||||
| End 2 Size | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | ||||
| End 2 Style | N/A Male Japanese Industrial Standard 30º Flare | |||||||
| Weight | N/A 0.08 lb | N/A 0.11 lb | N/A 0.01 lb | N/A 0.01 lb | ||||
|
|
||||||||