COMPANY HEADER
Print Back
Nidec Auger Drive Farm Duty Motors
Unit of Measure
Items Nidec 1725  Revolutions per Minute (rpm) Base Speed Auger Drive Farm Duty Motor
02558098
Nidec 10 Horsepower (hp) Power Auger Drive Farm Duty Motor
Nidec Auger Drive Farm Duty Motors
00534997
Nidec 5 Horsepower (hp) Power Auger Drive Farm Duty Motor
Nidec Auger Drive Farm Duty Motors
02558030
Nidec 3 Horsepower (hp) Power Auger Drive Farm Duty Motor
Nidec 1740  Revolutions per Minute (rpm) Base Speed Auger Drive Farm Duty Motor
02558035
Nidec 2 Horsepower (hp) Power Auger Drive Farm Duty Motor
Nidec 1720  Revolutions per Minute (rpm) Base Speed Auger Drive Farm Duty Motor
02558026
Nidec 7-1/2 Horsepower (hp) Power Auger Drive Farm Duty Motor
Description N/A 10 HP, 1725 RPM, FDU10CM2K21C, 230 V, 215TC N/A 5 HP, 1740 RPM, FDU5CM2K18, 230 V, 184T N/A 3 HP, 1760 RPM, FDU3CM2K18, 230 V, 184T N/A 2 HP, 1740 RPM, FDU2CM2P18Z, 115/230 V, 182T N/A 7 1/2 HP, 1720 RPM, FDU7CM2K21C, 230 V, 215T
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A FDU10CM2K21C N/A FDU5CM2K18 N/A FDU3CM2K18 N/A FDU2CM2P18Z N/A FDU7CM2K21C
Base Speed N/A 1725 rpm N/A 1740 rpm N/A 1760 rpm N/A 1740 rpm N/A 1720 rpm
Motor Power N/A 10 hp N/A 5 hp N/A 3 hp N/A 2 hp N/A 7-1/2 hp
Duty/Condition Type N/A Continuous Duty
Enclosure Type N/A TEFC (Totally Enclosed Fan Cooled) N/A TE (Totally Enclosed) N/A TEFC (Totally Enclosed Fan Cooled) N/A TE (Totally Enclosed) N/A TEFC (Totally Enclosed Fan Cooled)
Frame Material N/A Aluminum
Frame Size N/A 215TC N/A 184T N/A 184T N/A 182TZ N/A 215TC
Frequency Rating N/A 60 Hz
Full Load Current N/A 41.20 A N/A 24.00 A N/A 17.00 A N/A N/A
Harmonization Code N/A 8501.40.6040
Insulation Class N/A F N/A F N/A F N/A N/A
Phase N/A 1
Number of Poles N/A 4
Motor Supply Voltage N/A 230 V N/A 230 V N/A 230 V N/A 115 V230 V N/A 230 V
Mounting Type N/A C-Face Flange Footed N/A Footed Horizontal N/A Footed Horizontal N/A Footed Horizontal N/A C-Face Flange Footed
National Electrical Manufacturers Association (NEMA) Design Class N/A N/A L N/A L N/A L N/A
Shaft Diameter N/A 1.38 in N/A 1.13 in N/A 1.13 in N/A N/A
Standards Met N/A National Electrical Manufacturers Association (NEMA) N/A National Electrical Manufacturers Association (NEMA) N/A National Electrical Manufacturers Association (NEMA) N/A N/A
Synchronous Speed N/A 1800 rpm
Thermal Protection N/A Manual N/A Manual N/A Manual N/A N/A
Weight N/A 215.00 lb N/A 86.00 lb N/A 78 lb N/A 66.00 lb N/A 150.00 lb
Applications N/A Augers Compressors Conveyors Feeders and Hay Hoists Powering Agitators N/A Augers Compressors Conveyors Feeders and Hay Hoists Powering Agitators N/A Augers Compressors Conveyors Feeders and Hay Hoists Powering Agitators N/A N/A