COMPANY HEADER
Print Back
Nidec Centrifugal Grain Dryer Farm Duty Motors
Unit of Measure
Items Nidec Centrifugal Grain Dryer Farm Duty Motors
02558022
Nidec 3480 Revolutions per Minute (rpm) Base Speed Centrifugal Grain Dryer Farm Duty Motor
Nidec Centrifugal Grain Dryer Farm Duty Motors
02558024
Nidec 3490 Revolutions per Minute (rpm) Base Speed Centrifugal Grain Dryer Farm Duty Motor
Nidec Centrifugal Grain Dryer Farm Duty Motors
02558095
Nidec 3530 Revolutions per Minute (rpm) Base Speed Centrifugal Grain Dryer Farm Duty Motor
Description N/A 10 hp, 3480 rpm, FD10CM1K21Z, 230 V, 215TZ N/A 7-1/2 hp, 3490 rpm, FD7CM1K18Z, 230 V, 184TZ N/A 5 hp, 3530 rpm, FD5CM1K18Z, 230 V, 184TZ
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A FD10CM1K21Z N/A FD7CM1K18Z N/A FD5CM1K18Z
Base Speed N/A 3480 rpm N/A 3490 rpm N/A 3530 rpm
Duty/Condition Type N/A Continuous Duty
Enclosure Type N/A Open Drip-Proof (ODP)
Frame Material N/A Steel
Frame Size N/A 215TZ N/A 184TZ N/A 184TZ
Frequency N/A 60 Hz
Harmonization Code N/A 8501.40.6040
Type N/A Grain Dryer Motor (Centrifugal)
Power for 2 Poles N/A 10 hp N/A 7-1/2 hp N/A 5 hp
Phase N/A 1
Number of Poles N/A 2
Supply Voltage N/A 230 V
Mounting Type N/A Footed Horizontal
Synchronous Speed N/A 3600 rpm
Weight N/A 127.00 lb N/A 90.00 lb N/A 90.00 lb