| Items |
04435901 NTN SFCW Series 2.0000 Inch (in) Bore Diameter Four-Bolt Flange Bearing |
02282679 NTN SFCW Series 2.1875 Inch (in) Bore Diameter Four-Bolt Flange Bearing |
02282680 NTN SFCW Series 2.4375 Inch (in) Bore Diameter Four-Bolt Flange Bearing |
02282684 NTN SFCW Series 3.4375 Inch (in) Bore Diameter Four-Bolt Flange Bearing |
02282685 NTN SFCW Series 3.9375 Inch (in) Bore Diameter Four-Bolt Flange Bearing |
|||||
| Description | N/A SFCW2211-200N1 Roller Bearing Flange Block | N/A SFCW2213-203N1 | N/A SFCW2215-207N1 | N/A SFCW2220-307N1 | N/A SFCW2222-315N1 Bearing | |||||
| Supplier Name | N/A NTN Bearing Company | |||||||||
| Manufacturer Part Number | N/A SFCW2211-200N1 | N/A SFCW2213-203N1 | N/A SFCW2215-207N1 | N/A SFCW2220-307N1 | N/A SFCW2222-315N1 | |||||
| Series | N/A SFCW | |||||||||
| Bolt Center-to-Center Length | N/A 165 mm | N/A 190 mm | N/A 215 mm | N/A 280 mm | N/A 310 mm | |||||
| Bore Diameter | N/A 2.0000 in | N/A 2.1875 in | N/A 2.4375 in | N/A 3.4375 in | N/A 3.9375 in | |||||
| Bore Type | N/A Round | |||||||||
| Expansion Type | N/A Non-Expansion Bearing (Fixed) | N/A | N/A | N/A | N/A | |||||
| Finish/Coating | N/A Uncoated | N/A | N/A | N/A | N/A | |||||
| Locking Device | N/A Adapter Mount | N/A | N/A | N/A | N/A | |||||
| UPC Code | N/A | N/A 4547359665796 | N/A 4547359183375 | N/A 4547359665819 | N/A 4547359183405 | |||||
| Mounting Type | N/A 4-Bolt Round | |||||||||
| Overall Length/Diameter | N/A | N/A 240 mm | N/A 255 mm | N/A 330 mm | N/A 365 mm | |||||
| Radial Dynamic Load Capacity | N/A 21000 lb | N/A | N/A | N/A | N/A | |||||
| Radial Static Load Capacity | N/A 24700 lb | N/A | N/A | N/A | N/A | |||||
| Replacement Bearing | N/A MX-W22211BLLKC3 | N/A | N/A | N/A | N/A | |||||
| Weight | N/A | |||||||||
|
|
||||||||||