COMPANY HEADER
Print Back
Bodine 1800 Revolutions Per Minute (RPM) Synchronous Speed General Purpose Motor (00533137)
Unit of Measure
Items Bodine 1800 Revolutions Per Minute (RPM) Synchronous Speed General Purpose Motor (00533137)
00533137
Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor
Bodine 1800 and 3600 Revolutions Per Minute (RPM) Synchronous Speed General Purpose Motor
00533138
Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor
Bodine 1800 and 3600 Revolutions Per Minute (RPM) Synchronous Speed General Purpose Motor
00533139
Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor
Bodine 1800 and 3600 Revolutions Per Minute (RPM) Synchronous Speed General Purpose Motor
00533140
Bodine 3600 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor
Bodine 1800 and 3600 Revolutions Per Minute (RPM) Synchronous Speed General Purpose Motor
00533141
Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor
Description N/A 273 Motor N/A 290 Motor N/A 291 Motor N/A 293 Motor N/A 295 Motor
Supplier Name N/A Bodine Electric Company
Manufacturer Part Number N/A 273 N/A 290 N/A 291 N/A 293 N/A 295
Base Speed N/A 1700 rpm N/A 1700 rpm N/A 1700 rpm N/A 3400 rpm N/A 1700 rpm
Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC)
Frequency Rating N/A 60 Hz
Includes N/A
Insulation Class N/A B
Ingress Protection Rating N/A Ingress Protection (IP20)
Motor Power N/A 1/4 hp N/A 1/915 hp N/A 1/9 hp N/A 1/7 hp N/A 1/5 hp
Motor Phase N/A 3 hp N/A 1 hp N/A 1 hp N/A 1 hp N/A 3 hp
Motor Supply Voltage N/A 230 V N/A 115 V N/A 115 V N/A 115 V N/A 230 V
Mounting Type N/A Footed N/A Face N/A Face N/A Face N/A Face
Synchronous Speed N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 3600 rpm N/A 1800 rpm
Weight N/A 11 lb N/A 7.00 lb N/A 9 lb N/A 9 lb N/A 9 lb
Features & Benefits N/A
  • Totally enclosed IP-20 rating.
  • Fan cooled for high output power.
  • Aluminum center ring and end shields for high thermal efficiency and light weight.
  • Permanently lubricated, noise tested ball bearings.
  • Locked bearing design minimizes shaft endplay.
N/A
  • Totally enclosed IP-20 rating
  • Fan cooled for high output power
  • Class "B" insulation system operated within Class "A" limits to prolong winding and lubricant life
  • Aluminum center ring and end shields for high thermal efficiency and light weight
  • Permanently lubricated, noise tested ball bearings
  • Locked bearing design minimizes shaft endplay
N/A
  • Totally enclosed IP-20 rating
  • Fan cooled for high output power
  • Class "B" insulation system operated within Class "A" limits to prolong winding and lubricant life
  • Aluminum center ring and end shields for high thermal efficiency and light weight
  • Permanently lubricated, noise tested ball bearings
  • Locked bearing design minimizes shaft endplay
N/A
  • Totally enclosed IP-20 rating
  • Fan cooled for high output power
  • Class "B" insulation system operated within Class "A" limits to prolong winding and lubricant life
  • Aluminum center ring and end shields for high thermal efficiency and light weight
  • Permanently lubricated, noise tested ball bearings
  • Locked bearing design minimizes shaft endplay
N/A
  • Totally enclosed IP-20 rating
  • Fan cooled for high output power
  • Class "B" insulation system operated within Class "A" limits to prolong winding and lubricant life
  • Aluminum center ring and end shields for high thermal efficiency and light weight
  • Permanently lubricated, noise tested ball bearings
  • Locked bearing design minimizes shaft endplay