COMPANY HEADER
Print Back
AMI 0.5000 Inch (in) Bore Diameter Ball Bearing Unit (03766406)
Unit of Measure
Items AMI 0.5000 Inch (in) Bore Diameter Ball Bearing Unit (03766406)
03766406
AMI 0.5000 Inch (in) Bore Diameter Hanger Ball Bearing Unit
AMI 0.5000 Inch (in) Bore Diameter Ball Bearing Unit (03773600)
03773600
AMI 0.5000 Inch (in) Bore Diameter Hanger Ball Bearing Unit
AMI 0.5000 Inch (in) Bore Diameter Ball Bearing Unit (03766406)
03770140
AMI 12 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit
AMI 0.5000 Inch (in) Bore Diameter Ball Bearing Unit (03773600)
03768843
AMI 12 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit
AMI 0.5000 Inch (in) Bore Diameter Ball Bearing Unit (03766406)
03773425
AMI 0.6250 Inch (in) Bore Diameter Hanger Ball Bearing Unit
Description N/A
Supplier Name N/A AMI Bearings
Manufacturer Part Number N/A MUCHPL201-8B N/A MUCHPL201-8W N/A MUCHPL201B N/A MUCHPL201W N/A MUCHPL202-10B
Prop 65 N/A Yes
Bearing Material N/A 440C Stainless Steel
Bore Diameter N/A 0.5000 in N/A 0.5000 in N/A 12 mm N/A 12 mm N/A 0.6250 in
Hanger Unit Type N/A Conveyor Hanger Units
Housing Material N/A PBT Thermoplastic
Locking Device N/A Set Screw Collar
Outside Diameter N/A 2.5625 in N/A 2.5625 in N/A 65 mm N/A 65 mm N/A 2.5625 in
Radial Dynamic Load Capacity N/A 2450 lbf N/A 2450 lbf N/A 1110 kgf N/A 1110 kgf N/A 2450 lbf
Radial Static Load Capacity N/A 1190 lbf N/A 1190 lbf N/A 540 kgf N/A 540 kgf N/A 1190 lbf
Replacement Bearing N/A MUC201-8 N/A MUC201-8 N/A MUC201 N/A MUC201 N/A MUC202-10
Seal Type N/A Contact with Slinger
Series N/A MUCHPL200B N/A MUCHPL200W N/A MUCHPL200B N/A MUCHPL200W N/A MUCHPL200B
Thread Length N/A
Thread Size N/A 1/2-13UNC