| Items |
01541478 Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter |
00361124 Brennan 1/2 Inch (in) Male Flat Face O-Ring End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter |
00264809 Brennan 1/4 Inch (in) Male O-Ring Boss End Style x 1/4 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter |
00321492 Brennan 1/4 Inch (in) Female Pipe Swivel End Style x 1/4 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter |
00314880 Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter |
|||||
| Description | N/A | |||||||||
| Supplier Name | N/A Brennan | |||||||||
| Manufacturer Part Number | N/A 6400-04-10-O | N/A FS6400-08-08-O | N/A FS6400-L-04-04-O | N/A 1405-04-04 | N/A 2405-08-12 | |||||
| Prop 65 | N/A Yes | |||||||||
| Length | N/A | |||||||||
| Adapter Type | N/A Straight Adapter | |||||||||
| Both Ends Gender | N/A Male to Male | N/A Male to Male | N/A Male to Male | N/A Female to Female | N/A Female to Male | |||||
| End 1 Size | N/A 1/4 in | N/A 1/2 in | N/A 1/4 in | N/A 1/4 in | N/A 3/4 in | |||||
| End 1 Style | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Flat Face O-Ring | N/A Male O-Ring Boss | N/A Female Pipe Swivel | N/A Female Pipe Rigid | |||||
| End 1 Thread Type | N/A Society of Automotive Engineers (SAE) | N/A | N/A Society of Automotive Engineers (SAE) | N/A National Pipe Taper Fuel (NPTF) | N/A National Pipe Taper Fuel (NPTF) | |||||
| End 1 Thread Size | N/A 7/16-20 | N/A 13/16-16 | N/A 7/16-20 | N/A 1/4-18 | N/A 3/4-14 | |||||
| Both Ends Style | N/A Joint Industry Council (JIC) 37º Flare to O-Ring Boss O-Ring Boss to Joint Industry Council (JIC) 37º Flare | N/A Flat Face O-Ring to O-Ring Boss O-Ring Boss to Flat Face O-Ring | N/A Flat Face O-Ring to O-Ring Boss O-Ring Boss to Flat Face O-Ring | N/A National Pipe Straight Mechanical (NPSM) to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to National Pipe Straight Mechanical (NPSM) | N/A National Pipe Taper Fuel (NPTF) to Joint Industry Council (JIC) 37º Flare | |||||
| End 2 Size | N/A 5/8 in | N/A 1/2 in | N/A 1/4 in | N/A 1/4 in | N/A 1/2 in | |||||
| End 2 Style | N/A Male O-Ring Boss | N/A Male O-Ring Boss | N/A Male Flat Face O-Ring | N/A Female Pipe Rigid | N/A Male Joint Industry Council (JIC) 37º Flare | |||||
| End 2 Thread Type | N/A Society of Automotive Engineers (SAE) | N/A Society of Automotive Engineers (SAE) | N/A | N/A National Pipe Taper Fuel (NPTF) | N/A Society of Automotive Engineers (SAE) | |||||
| End 2 Thread Size | N/A 7/8-14 | N/A 3/4-16 | N/A | N/A 1/4-18 | N/A 3/4-16 | |||||
| Material | N/A Steel | |||||||||
| Maximum Operating Pressure | N/A 6000 psi | N/A 6000 psi | N/A 7500 psi | N/A 5000 psi | N/A 4000 psi | |||||
| Overall Diameter | N/A 1/4 in | N/A 1/2 in | N/A 1/4 in | N/A 1/4 in | N/A 1/2 in | |||||
| Overall Length | N/A 1.49 in | N/A 1.441 in | N/A 2.073 in | N/A 1.24 in | N/A 1.85 in | |||||
| Weight | N/A 0.19 lb | N/A 0.15 lb | N/A 0.19 lb | N/A 0.1 lb | N/A 0.39 lb | |||||
| Features & Benefits |
N/A
|
N/A
|
N/A | N/A |
N/A
|
|||||
|
|
||||||||||