COMPANY HEADER
Print Back
SMC® KG Series Branch Male Elbows
Unit of Measure
Items SMC® KG Series Branch Male Elbows
10112091
SMC® KG Series Extended Male Elbow
SMC® KG Series Branch Male Elbows
10112100
SMC® KG Series Extended Male Elbow
SMC® KG Series Branch Male Elbows
10112101
SMC® KG Series Extended Male Elbow
Description N/A KGW04-01 Fitting, EXT Male Elbow

KG, One-touch Fitting Stainless
N/A KGW10-02S Fitting, EXT Male Elbow

KG, One-touch Fitting Stainless
N/A KGW10-03 Fitting, EXT male Elbow

KG, One-touch Fitting Stainless
Manufacturer Part Number N/A KGW04-01 N/A KGW10-02S N/A KGW10-03
Body Material N/A 303 Stainless Steel
Country Of Origin N/A JP
EDP Code N/A KGW04-01 N/A KGW10-02S N/A KGW10-03
Number of Tubes N/A 6
Tube Size N/A 4 to 16 mm
Supplier Name N/A SMC®
MINO N/A 51774X67047 N/A 51774X67056 N/A 51774X67057
Series N/A KG
Package Type N/A Each
Features & Benefits N/A
  • Suitable for use in CRT production (copper free) or where corrosion resistance is desired
  • Can be used for vacuum or pressure applications
  • 6 tube sizes from 4 to 16 mm, threaded connections from M5 to 1/2" R(PT)
  • This product is not intended for use in potable water systems