COMPANY HEADER
Print Back
Deltrol Hydraulic Check Valves
Unit of Measure
Items Deltrol Hydraulic Check Valves
00911417
Deltrol 63.5 Millimeter (mm) Overall Length Hydraulic Check Valve
Deltrol 37.4 Millimeter (mm) Overall Length Hydraulic Check Valve (00275974)
00275974
Deltrol 37.4 Millimeter (mm) Overall Length Hydraulic Check Valve
Image
00920814
Deltrol 5-11/16 Inch (in) Overall Length Hydraulic Check Valve
Deltrol 37.4 Millimeter (mm) Overall Length Hydraulic Check Valve (00275974)
00275416
Deltrol 74.7 Millimeter (mm) Overall Length Hydraulic Check Valve
Deltrol Hydraulic Check Valves
00276054
Deltrol 82.6 Millimeter (mm) Overall Length Hydraulic Check Valve
Description N/A EDC25SS Check Valve N/A CP10B Check Valve N/A MOC20S Check Valve N/A C35B Check Valve N/A EDC35S Check Valve
Supplier Name N/A Deltrol Fluid Products
Manufacturer Part Number N/A EDC25SS N/A CP10B N/A MOC20S N/A C35B N/A EDC35S
Body Material N/A Stainless Steel N/A Brass N/A Steel N/A Brass N/A Steel
Cracking Pressure N/A 2.5 psi N/A 2.5 psi N/A N/A 2.5 psi N/A 2.5 psi
Maximum Flow Rate N/A 10 gpm N/A 1.5 gpm N/A 5 gpm N/A 12 gpm N/A 20 gpm
Maximum Operating Pressure N/A 5000 psi N/A 2000 psi N/A 3000 psi N/A 2000 psi N/A 5000 psi
Maximum Viscosity N/A 150 SUS N/A N/A N/A N/A 150 SUS
Mounting Type N/A Inline N/A Inline N/A N/A Inline N/A Inline
Overall Length N/A 63.5 mm N/A 37.4 mm N/A 5-11/16 in N/A 74.7 mm N/A 82.6 mm
Overall Width N/A 25.4 mm N/A 17.5 mm N/A 1-1/8 in N/A 41.3 mm N/A 35 mm
Port 1 Size N/A 3/8 in N/A 1/8 in N/A 1/4 in N/A 3/4 in N/A 3/4 in
Port 1 Type N/A National Pipe Thread (NPT)