COMPANY HEADER
Print Back
Unit of Measure
Items Image
00924166
Deltrol 2-3/8 Inch (in) Overall Length Hydraulic Needle Valve
Image
00921264
Deltrol 2 Inch (in) Overall Length Hydraulic Needle Valve
Image
00922778
Deltrol 1-5/16 Inch (in) Overall Length Hydraulic Needle Valve
Image
00924150
Deltrol 1-3/4 Inch (in) Overall Length Hydraulic Needle Valve
Description N/A SFP20SSB Valve N/A NMF20-10S Shut-Off Valve N/A N20-10S Shut-Off Valve N/A SFP10SSB Valve
Supplier Name N/A Deltrol Fluid Products
Manufacturer Part Number N/A SFP20SSB N/A NMF20-10S N/A N20-10S N/A SFP10SSB
Body Material N/A Stainless Steel N/A Steel N/A Steel N/A Stainless Steel
Connection Gender N/A N/A Female N/A Female N/A
Fluid Compatibility N/A N/A Hydraulic Oil N/A Hydraulic Oil N/A
Maximum Flow Rate N/A 3 gpm N/A 3.2 gpm N/A 3.2 gpm N/A 1.5 gpm
Maximum Operating Pressure N/A 500 psi N/A 5000 psi N/A 5000 psi N/A 1000 psi
Operating Temperature [Max] N/A N/A 400 ºF N/A 400 ºF N/A
Overall Length N/A 2-3/8 in N/A 2.0000 in N/A 1-5/16 in N/A 1-3/4 in
Overall Width N/A N/A N/A 7/8 in N/A
Port Size N/A N/A 1/4 in N/A 1/4 in N/A
Port Type N/A N/A National Pipe Taper Fuel (NPTF) N/A National Pipe Taper Fuel (NPTF) N/A
Pressure Compensation N/A Pressure Compensated