COMPANY HEADER
Print Back
Brennan 1/8 x 1/8 Inch (in) Instrumentation End Style Straight Adapter (05730851)
Unit of Measure
Items Brennan 1/8 x 1/8 Inch (in) Instrumentation End Style Straight Adapter (05730851)
05730851
Brennan 1/8 x 1/8 Inch (in) Instrumentation End Style Straight Adapter
Brennan 1/8 x 1/8 Inch (in) Instrumentation End Style Straight Adapter (02914228)
02914228
Brennan 1/8 x 1/8 Inch (in) Instrumentation End Style Straight Adapter
Brennan 1/4 x 1/8 Inch (in) Instrumentation End Style Straight Adapter (03890624)
03890624
Brennan 1/4 x 1/8 Inch (in) Instrumentation End Style Straight Adapter
Brennan 1/4 x 1/8 Inch (in) Instrumentation End Style Straight Adapter (02914229)
02914229
Brennan 1/4 x 1/8 Inch (in) Instrumentation End Style Straight Adapter
Brennan 1/4 x 1/4 Inch (in) Instrumentation End Style Straight Adapter (03890625)
03890625
Brennan 1/4 x 1/4 Inch (in) Instrumentation End Style Straight Adapter
Description N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A N2403-02-02-B N/A N2403-02-02-SS N/A N2403-04-02-B N/A N2403-04-02-SS N/A N2403-04-04-B
Prop 65 N/A Yes
Adapter Type N/A Straight Adapter
Both Ends Gender N/A Instrumentation to Instrumentation
End 1 Size N/A 1/8 in N/A 1/8 in N/A 1/4 in N/A 1/4 in N/A 1/4 in
End 1 Style N/A Instrumentation
End 2 Size N/A 1/8 in N/A 1/8 in N/A 1/8 in N/A 1/8 in N/A 1/4 in
End 2 Style N/A Instrumentation
End 2 Thread Type N/A
End 2 Thread Size N/A
Material N/A Brass N/A Stainless Steel N/A Brass N/A Stainless Steel N/A Brass
Weight N/A N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb