COMPANY HEADER
Print Back
Nidec General Purpose World Motors
Unit of Measure
Items Nidec General Purpose World Motors
07602067
Nidec 40 Horsepower (hp) Power Inverter Vector Duty Motor
Nidec General Purpose World Motors
07602074
Nidec 50 Horsepower (hp) Power Inverter Vector Duty Motor
Nidec General Purpose World Motors
07602075
Nidec 50 Horsepower (hp) Power Inverter Vector Duty Motor
Nidec General Purpose World Motors
07602078
Nidec 75 Horsepower (hp) Power Inverter Vector Duty Motor
Nidec General Purpose World Motors
07602079
Nidec 75 Horsepower (hp) Power Inverter Vector Duty Motor
Description N/A 8D40P2C 40 HP 4P 324T 60 460 V N/A 8D50P3C 50 HP 6P 365T 60 460 V N/A 8D50P3G 50 HP 6P 365T 60 575 V N/A 8D75P2C 75 HP 4P 365T 60 460 V N/A 8D75P2G 75 HP 4P 365T 60 575 V
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A 8D40P2C N/A 8D50P3C N/A 8D50P3G N/A 8D75P2C N/A 8D75P2G
Ambient Temperature N/A 40 ºC
Warranty N/A 5 year
Inverter Power Warranty N/A 3 year
Motor Power N/A 40 hp N/A 50 hp N/A 50 hp N/A 75 hp N/A 75 hp
Motor Supply Voltage N/A 460 V N/A 460 V N/A 575 V N/A 460 V N/A 575 V
Ingress Protection Rating N/A Ingress Protection (IP55)
Inverter Power Variable Torque Ratio N/A 20:1
Inverter Power Variable Torque Frequency N/A 3 to 60 Hz
Inverter Power Constant Torque Ratio N/A 5:1
Inverter Power Constant Torque Frequency N/A 12 to 60 Hz
Safety Factor (Sine Wave) N/A 1.15
Safety Factor (Inverter Power) N/A 1.0
Industry Standards/Certifications N/A Institute of Electrical and Electronics Engineers (IEEE 841) National Electrical Manufacturers Association (NEMA)
Conversion Kits N/A C and D flange, drip cover kit, shaft grounding ring (non-hazardous locations only)
Applications N/A Constant speed and inverter-duty applications in petro chemical, pulp and paper, automotive, mining and waste treatment industries
Features & Benefits N/A
  • Inverter Grade® insulation system (meets NEMA® MG-1 Part 31)
  • Class F insulation, Class B rise at full load (sine wave power)
  • Cast iron construction
  • Corrosion-resistant mill- and chemical-duty paint (500 hour salt spray test)
  • Stainless steel nameplate (with CE Mark) and zinc-plated hardware
  • 40 ºC ambient, NEMA® design B performance (sine wave power)
  • VBXX® bearing isolators by inpro/seal on both ends for IP55 protection
  • Same size regreasable open bearings, brass breathers/drains
  • External grounding provision, epoxy coated rotor
  • Precision balance (less than 0.05 in/sec vibration)
  • Meets or exceeds IEEE 841 standard 2009
  • Self-certified Class I, Division 2, Groups A, B, C and D