COMPANY HEADER
Print Back
B-Loc Keyless Bushings
Unit of Measure
Items B-Loc Keyless Bushings
02376275
B-Loc 0.7740 Inch (in) Inside Diameter Keyless Bushing
B-Loc Keyless Bushings
02095030
B-Loc 0.9670 Inch (in) Inside Diameter Keyless Bushing
B-Loc Keyless Bushings
02376278
B-Loc 1.1610 Inch (in) Inside Diameter Keyless Bushing
B-Loc Keyless Bushings
02090171
B-Loc 1.4190 Inch (in) Inside Diameter Keyless Bushing
B-Loc Keyless Bushings
02106224
B-Loc 1.6120 Inch (in) Inside Diameter Keyless Bushing
Description N/A B-LOC Shrink Disc 24-10 Keyless Bushing N/A B-LOC Shrink Disc 30-10 Keyless Bushing N/A B-LOC Shrink Disc 36-10 Keyless Bushing N/A B-LOC Shrink Disc 44-10 Keyless Bushing N/A B-LOC Shrink Disc 50-10 Keyless Bushing
Supplier Name N/A B-LOC
Manufacturer Part Number N/A B0241 N/A B0301 N/A B0361 N/A B0441 N/A B0501
Approximate Axial Movement N/A No mm
Axial Movement N/A No
Component Bore Diameter N/A 1.9690 in N/A 2.3600 in N/A 2.8300 in N/A 3.1500 in N/A 3.5400 in
Flange Type N/A
Hub Contact Pressure N/A
Inside Diameter N/A 0.7740 in N/A 0.9670 in N/A 1.1610 in N/A 1.4190 in N/A 1.6120 in
Installation Torque N/A 3.6 ft·lb N/A 3.6 ft·lb N/A 8.7 ft·lb N/A 8.7 ft·lb N/A 8.7 ft·lb
Keyless Bushing Type N/A
Length Through Bore N/A 0.5510 in N/A 0.6290 in N/A 0.7000 in N/A 0.7870 in N/A 0.8660 in
UPC Code N/A
Material N/A Chrome Plated Steel Zinc Chromate
Maximum Transmitted Thrust N/A
Maximum Transmitted Torque N/A 278 ft·lb N/A 407 ft·lb N/A 666 ft·lb N/A 1198 ft·lb N/A 1565 ft·lb
Number of Locking Screws N/A
Outside Diameter N/A
Overall Length N/A
Screw Size N/A M5 x 16 N/A M5 x 18 N/A M6 x 20 N/A M6 x 20 N/A M6 x 22
Series N/A
Shaft Diameter N/A 5/8 in N/A 3/4 in N/A 7/8 in N/A 1 1/8 in N/A 1 3/8 in
Size Code N/A 24-10 N/A 30-10 N/A 36-10 N/A 44-10 N/A 50-10
Weight N/A
Standards Met N/A
Features & Benefits N/A