COMPANY HEADER
Print Back
Tsubaki (UST) 0.7480 Inch (in) Inside Diameter Keyless Bushing (02131119)
Unit of Measure
Items Tsubaki (UST) 0.7480 Inch (in) Inside Diameter Keyless Bushing (02131119)
02131119
Tsubaki (UST) 0.7480 Inch (in) Inside Diameter Keyless Bushing
Tsubaki (UST) 1.5750 Inch (in) Inside Diameter Keyless Bushing (06594479)
06594479
Tsubaki (UST) 1.5750 Inch (in) Inside Diameter Keyless Bushing
Tsubaki (UST) 1.0000 Inch (in) Inside Diameter Keyless Bushing (03053320)
03053320
Tsubaki (UST) 1.0000 Inch (in) Inside Diameter Keyless Bushing
Tsubaki (UST) 1.0000 Inch (in) Inside Diameter Keyless Bushing (00234850)
00234850
Tsubaki (UST) 1.0000 Inch (in) Inside Diameter Keyless Bushing
Tsubaki (UST) 0.5000 Inch (in) Inside Diameter Keyless Bushing (00234846)
00234846
Tsubaki (UST) 0.5000 Inch (in) Inside Diameter Keyless Bushing
Description N/A PL-019 X 024E N/A PL040X065FL PL040X065FL Power-Lock N/A PL1 AD N/A PL 1" KE Power-Lock Bushing N/A PL 1/2 KE Power-Lock Bushing
Supplier Name N/A Tsubaki (UST)
Manufacturer Part Number N/A PL-019 X 024E N/A PL040X065FL N/A PL1 AD N/A PL1 KE N/A PL-1/2 KE
Component Bore Diameter N/A N/A N/A 1.9690 in N/A 1.6875 in N/A 1.0625 in
Finish N/A N/A N/A Uncoated N/A Uncoated N/A Uncoated
Flange Type N/A No Flange N/A No Flange N/A No Flange N/A Flanged N/A Flanged
Hub Contact Pressure N/A N/A N/A +14939 psi N/A +18275 psi N/A +13344 psi
Inside Diameter N/A 0.7480 in N/A 1.5750 in N/A 1.0000 in N/A 1.0000 in N/A 0.5000 in
Keyless Bushing Type N/A Cap Screw Clamping
Length Through Bore N/A N/A 0.7874 in N/A 1.5750 in N/A 0.9840 in N/A 0.6500 in
Maximum Transmitted Thrust N/A N/A N/A 12139 lb N/A 5836 lb N/A 1785 lb
Maximum Transmitted Torque N/A N/A N/A 507 ft·lb N/A 257 ft·lb N/A 39 ft·lb
Mountable Length N/A N/A N/A 1.378 in N/A N/A
Mounting Type N/A N/A N/A Internal N/A Internal N/A Internal
Number of Tapers N/A N/A N/A 2 N/A 1 N/A 1
Outside Diameter N/A 24 mm N/A 2.5591 in N/A 1.9690 in N/A 1.8750 in N/A 1.1880 in
Overall Length N/A N/A N/A 1.8110 in N/A 1.1810 in N/A 0.8070 in
Series N/A N/A N/A AD N/A KE N/A KE
Shaft Contact Pressure N/A N/A N/A +29298 psi N/A +30894 psi N/A +28283 psi
Shaft or Inside Diameter Range N/A
Weight N/A 0.5 lb N/A 1.1 lb N/A N/A 0.35 lb N/A 0.11 lb