COMPANY HEADER
Print Back
Climax Metal 1.1875 Inch (in) Bore Diameter and 2.9921 Inch (in) Outside Diameter Keyless Locking Rigid Coupling (04298245)
Unit of Measure
Items Climax Metal 1.1875 Inch (in) Bore Diameter and 2.9921 Inch (in) Outside Diameter Keyless Locking Rigid Coupling (04298245)
04298245
Climax Metal 1.1875 Inch (in) Bore Diameter and 2.9921 Inch (in) Outside Diameter Keyless Locking Rigid Coupling
Climax Metal 150 Millimeter (mm) Bore Diameter and 200 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling (02771447)
02771447
Climax Metal 150 Millimeter (mm) Bore Diameter and 200 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling
Climax Metal 150 Millimeter (mm) Bore Diameter and 200 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling (02771447)
02771454
Climax Metal 65 Millimeter (mm) Bore Diameter and 95 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling
Climax Metal 1.1875 Inch (in) Bore Diameter and 2.9921 Inch (in) Outside Diameter Keyless Locking Rigid Coupling (04298245)
04298260
Climax Metal 2.2500 Inch (in) Bore Diameter and 4.7244 Inch (in) Outside Diameter Keyless Locking Rigid Coupling
Climax Metal 150 Millimeter (mm) Bore Diameter and 200 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling (02771447)
02771446
Climax Metal 3.9375 Inch (in) Bore Diameter and 5.7087 Inch (in) Outside Diameter Keyless Locking Rigid Coupling
Description N/A C600E-118 Keyless Rigid Coupling N/A C405M-150x200 Keyless Locking Assembly N/A C405M-65x95 Keyless Locking Assembly N/A C600E-225 Keyless Rigid Coupling N/A C405E-393 Keyless Locking Assembly
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A C600E-118 N/A C405M-150x200 N/A C405M-65x95 N/A C600E-225 N/A C405E-393
Series N/A C600 N/A C405 N/A C405 N/A C600 N/A C405
Bore Diameter N/A 1.1875 in N/A 150 mm N/A 65 mm N/A 2-1/4 in N/A 3.9375 in
Coupling Length N/A 2.0470 in N/A 5.1180 in N/A 2.9130 in N/A 3.2870 in N/A 4.4880 in
Harmonization Code N/A 8483.60.8000
Length Through Bore N/A 1.8900 in N/A 4.5670 in N/A 2.5980 in N/A 3.0710 in N/A 4.0160 in
Material N/A Steel
Maximum Transmitted Torque N/A 846 ft·lb N/A 56353 ft·lb N/A 4937 ft·lb N/A 4618 ft·lb N/A 20486 ft·lb
Number of Locking Screws N/A 8 N/A 15 N/A 10 N/A 12 N/A 11
Outside Diameter N/A 2.9921 in N/A 200 mm N/A 95 mm N/A 4.7244 in N/A 5.7087 in
Screw Length N/A 40 mm N/A 90 mm N/A 55 mm N/A 55 mm N/A 80 mm
Screw Thread Size N/A M6 x 40 N/A M14 x 90 N/A M8 x 55 N/A M8 x 55 N/A M12 x 80
Weight N/A 43.2 oz N/A 352 oz N/A 4.00 lb N/A 160 oz N/A 208 oz