COMPANY HEADER
Print Back
Littlefuse 35 Ampere (A) Current Rating Electrical Fuse
Unit of Measure
Items Littlefuse 35 Ampere (A) Current Rating Electrical Fuse
00524536
Littlefuse 35 Ampere (A) Current Rating Electrical Fuse
Littlefuse 225 Ampere (A) Current Rating Electrical Fuse
00516738
Littlefuse 225 Ampere (A) Current Rating Electrical Fuse
Littlefuse 225 Ampere (A) Current Rating Electrical Fuse
00521617
Littlefuse 70 Ampere (A) Current Rating Electrical Fuse
Littlefuse 225 Ampere (A) Current Rating Electrical Fuse
00516732
Littlefuse 110 Ampere (A) Current Rating Electrical Fuse
Littlefuse 225 Ampere (A) Current Rating Electrical Fuse
00521605
Littlefuse 35 Ampere (A) Current Rating Electrical Fuse
Description N/A CCMR series dual element, time delay fuses are recommend for space saving protection of motor circuits up to 40 HP. N/A Littlefuse POWR-PRO® JTD Class J fuse, is available with visual Blown fuse indication or in standard non-indicating versions. The current limiting time delay JTD-ID offers a patented design which reduces nuisance fuse openings. N/A Littlefuse POWR-PRO® JTD Class J fuse, is available with visual Blown fuse indication or in standard non-indicating versions. The current limiting time delay JTD-ID offers a patented design which reduces nuisance fuse openings. N/A Littlefuse POWR-PRO® JTD Class J fuse, is available with visual Blown fuse indication or in standard non-indicating versions. The current limiting time delay JTD-ID offers a patented design which reduces nuisance fuse openings. N/A Littlefuse POWR-PRO® JTD Class J fuse, is available with visual Blown fuse indication or in standard non-indicating versions. The current limiting time delay JTD-ID offers a patented design which reduces nuisance fuse openings.
Supplier Name N/A Littlefuse
Brands N/A POWR-PRO®
Manufacturer Part Number N/A CCMR035 N/A JTD225 N/A JTD070 N/A JTD110 N/A JTD035
Current Rating N/A 35 A N/A 225 A N/A 70 A N/A 110 A N/A 35 A
Fuse Class N/A CC N/A J N/A J N/A J N/A J
Fuse Type N/A Current Limiting Time Delay N/A Time Delay N/A Time Delay N/A Time Delay N/A Time Delay
Mounting Type N/A Ferrule N/A Blade N/A Blade N/A Blade N/A Ferrule
Series N/A CCMR N/A JTD N/A JTD N/A JTD N/A JTD
Alternating Current (AC) Voltage Rating N/A 600 V
Industry Standards/Certifications N/A N/A International Electrotechnical Commission (IEC) National Electrical Manufacturers Association (NEMA) N/A International Electrotechnical Commission (IEC) National Electrical Manufacturers Association (NEMA) N/A International Electrotechnical Commission (IEC) National Electrical Manufacturers Association (NEMA) N/A International Electrotechnical Commission (IEC) National Electrical Manufacturers Association (NEMA)
Features & Benefits N/A
  • No other fuse class approved for branch-circuit protection has a 600 V rating and 300,000 A.I.R. in a package this small
  • Reduces damage caused by heating and magnetic effects of short-circuit currents - stops damaging short-circuit currents faster than any mechanical protective device
  • Eliminates needless downtime caused by power surges or equipment demands
  • Permits selection of fuse sizes closer to actual load conditions - provides better protection
  • Littlefuse self-certified to 300,000 amperes as standard
N/A
  • Reduce downtime - A glance at the indicating window of a JTD Indicator fuse pinpoints open fuses immediately
  • Reduce nuisance opening - Indicator fuses have superior time-delay and cycling characteristics which can lengthen fuse life and decrease needless opening
  • Reduce equipment damage - Indicator fuses provide superior overload and short-circuit protection that can reduce equipment damage. Indicator fuses also provide IEC Type 2 "No Damage" protection to IEC and NEMA type motor starters
  • Reduce accidents - The JTD-ID Indicator fuse improves safety by minimizing exposure to live circuits. Unlike other forms of blown fuse indication, once the indicating window darkens, it stays dark
  • Other forms of indication require the power to remain on, which is a safety hazard for personnel
N/A
  • Reduce downtime - A glance at the indicating window of a JTD Indicator fuse pinpoints open fuses immediately
  • Reduce nuisance opening - Indicator fuses have superior time-delay and cycling characteristics which can lengthen fuse life and decrease needless opening
  • Reduce equipment damage - Indicator fuses provide superior overload and short-circuit protection that can reduce equipment damage. Indicator fuses also provide IEC Type 2 "No Damage" protection to IEC and NEMA type motor starters
  • Reduce accidents - The JTD-ID Indicator fuse improves safety by minimizing exposure to live circuits. Unlike other forms of blown fuse indication, once the indicating window darkens, it stays dark
  • Other forms of indication require the power to remain on, which is a safety hazard for personnel
N/A
  • Reduce downtime - A glance at the indicating window of a JTD Indicator fuse pinpoints open fuses immediately
  • Reduce nuisance opening - Indicator fuses have superior time-delay and cycling characteristics which can lengthen fuse life and decrease needless opening
  • Reduce equipment damage - Indicator fuses provide superior overload and short-circuit protection that can reduce equipment damage. Indicator fuses also provide IEC Type 2 "No Damage" protection to IEC and NEMA type motor starters
  • Reduce accidents - The JTD-ID Indicator fuse improves safety by minimizing exposure to live circuits. Unlike other forms of blown fuse indication, once the indicating window darkens, it stays dark
  • Other forms of indication require the power to remain on, which is a safety hazard for personnel
N/A
  • Reduce downtime - A glance at the indicating window of a JTD Indicator fuse pinpoints open fuses immediately
  • Reduce nuisance opening - Indicator fuses have superior time-delay and cycling characteristics which can lengthen fuse life and decrease needless opening
  • Reduce equipment damage - Indicator fuses provide superior overload and short-circuit protection that can reduce equipment damage. Indicator fuses also provide IEC Type 2 "No Damage" protection to IEC and NEMA type motor starters
  • Reduce accidents - The JTD-ID Indicator fuse improves safety by minimizing exposure to live circuits. Unlike other forms of blown fuse indication, once the indicating window darkens, it stays dark
  • Other forms of indication require the power to remain on, which is a safety hazard for personnel