COMPANY HEADER
Print Back
Daman Cover Plates
Unit of Measure
Items Daman Cover Plates
00779841
Daman Size D03 Valve Pattern Cover Plate
Daman Cover Plates
00803506
Daman Size D05 Valve Pattern Cover Plate
Daman Cover Plates
00797058
Daman Size D08 Valve Pattern Cover Plate
Daman Cover Plates
02760997
Daman Size D03 Valve Pattern Cover Plate
Daman Cover Plates
00780266
Daman Size D05 Valve Pattern Cover Plate
Description N/A AD03-CP-P Cover Plate (OLD D01-CP-P) N/A AD05-CP-P Cover Plate N/A AD08-CP-P Cover Plate N/A DD03-CPP Cover Plate N/A D-D05-CP-P Cover Plate
Supplier Name N/A Daman Products Company Inc
Manufacturer Part Number N/A AD03CPP N/A AD05CPP N/A AD08CPP N/A DD03CPP N/A DD05CPP
Prop 65 N/A Yes
Height N/A 3/4 in N/A 3/4 in N/A 1 in N/A 3/4 in N/A 3/4 in
Material N/A Aluminum N/A Aluminum N/A Aluminum N/A Ductile Iron N/A Ductile Iron
Maximum Pressure N/A 3000 psi N/A 3000 psi N/A 3000 psi N/A 5000 psi N/A 5000 psi
Valve Pattern N/A Size D03 N/A Size D05 N/A Size D08 N/A Size D03 N/A Size D05
Features & Benefits N/A SAE O-ring port recommended over NPT port to promote a leak-free connection.