COMPANY HEADER
Print Back
Daman Cover Plates
Unit of Measure
Items Daman Cover Plates
00801490
Daman Size D03 Valve Pattern Cross-Over Cover Plate
List Price QUOTE
Daman Cover Plates
02861308
Daman Size D03 Valve Pattern Cross-Over Cover Plate
List Price QUOTE
Daman Cover Plates
00790528
Daman Size D05 Valve Pattern Cross-Over Cover Plate
List Price QUOTE
Daman Cover Plates
03040827
Daman Size D08 Valve Pattern Cross-Over Cover Plate
List Price QUOTE
Daman Cover Plates
02594160
Daman Size D05 Valve Pattern Cross-Over Cover Plate
List Price QUOTE
Description N/A AD03-C-O-P Cross-Over Plate N/A AD03CPPG Plate N/A AD05-CO-P Cross-Over Plate N/A AD08COP Cross-Over Plate N/A DD05COP Cover Plate
Supplier Name N/A Daman Products Company Inc
Manufacturer Part Number N/A AD03COP N/A AD03CPPG N/A AD05COP N/A AD08COP N/A DD05COP
Prop 65 N/A Yes
Height N/A 3/4 in N/A 3/4 in N/A 1-1/2 in N/A 2.5000 in N/A 1-1/2 in
Material N/A Aluminum N/A Aluminum N/A Aluminum N/A Aluminum N/A Ductile Iron
Maximum Pressure N/A 3000 psi N/A 3000 psi N/A 3000 psi N/A 3000 psi N/A 5000 psi
Port Configuration N/A N/A Gauge Port on P N/A N/A N/A
Ports N/A N/A National Pipe Thread (NPT) N/A N/A N/A
Port Size N/A N/A 1/4 in N/A N/A N/A
Valve Pattern N/A Size D03 N/A Size D03 N/A Size D05 N/A Size D08 N/A Size D05
Features & Benefits N/A SAE O-ring port recommended over NPT port to promote a leak-free connection.