COMPANY HEADER
Print Back
SMC® Air Regulators
Unit of Measure
Items SMC® Air Regulators
01362163
SMC® 1/2 Inch (in) Port Size Standard Air Regulator
SMC® Air Regulators
04558446
SMC® 3/8 Inch (in) Port Size Standard Air Regulator
SMC® Air Regulators
04558354
SMC® M5 x 0.8 Port Size Standard Air Regulator
SMC® Electro-Pneumatic Regulators
04565599
SMC® 1/2 Inch (in) Port Size Standard Air Regulator
SMC® Electro-Pneumatic Regulators
02872895
SMC® 1/2 Inch (in) Port Size Standard Air Regulator
Description N/A AR40K-N04H-Z (Old NAR4060-N04) N/A AR30-F03H-1 N/A AR10-M5B-1 N/A ITV3050-04N4S4 N/A ITV3050-04N4N4 PROPTIONAL Regulator
Supplier Name N/A SMC®
Manufacturer Part Number N/A AR40K-N04H-Z N/A AR30-F03H-1 N/A AR10-M5B-1 N/A ITV3050-04N4S4 N/A ITV3050-04N4N4
Weight N/A N/A 0.77 lb N/A 0.19 lb N/A 1.42 lb N/A 2.12 lb
Air Flow N/A 180 scfm N/A N/A N/A 141 scfm N/A 141 scfm
Body Material N/A
Fluid Compatibility N/A Air
Options Included N/A Backflow Function Name Plate Panel Mount Nut Pressure Gauge - psi, ºF N/A Panel Mount Nut N/A Mounting Bracket N/A N/A
Knob Type N/A Rising N/A Rising N/A Rising N/A N/A
Maximum Operating Pressure N/A 145 psi
Maximum Set Pressure N/A 123 psi N/A 29 psi N/A 29 psi N/A 130 psi N/A 130 psi
Minimum Set Pressure N/A 7.3 psi N/A 2.90 psi N/A 2.90 psi N/A 0.73 psi N/A 0.73 psi
Operating Temperature [Max] N/A
Operating Temperature [Min] N/A
Operating Temperature Range N/A 23 to 140 ºF N/A 23 to 140 ºF N/A 23 to 140 ºF N/A 32 to 122 ºF N/A 32 to 122 ºF
Overall Height N/A 70 mm N/A 53 mm N/A 40 mm N/A 66 mm N/A 66 mm
Overall Length N/A 128 mm N/A 116 mm N/A 58 mm N/A 125 mm N/A 125 mm
Overall Width N/A 68 mm N/A 59 mm N/A 38 mm N/A 66 mm N/A 66 mm
Port Gender N/A Female
Port Size N/A 1/2 in N/A 3/8 in N/A M5 x 0.8 N/A 1/2 in N/A 1/2 in
Port Thread Standard N/A National Pipe Thread (NPT) N/A British Standard Pipe Parallel (BSPP) N/A N/A National Pipe Thread (NPT) N/A National Pipe Thread (NPT)
Pressure Control Type N/A Relief Valve
Proof Pressure N/A
Standards Met N/A
Thread Standard N/A
Features & Benefits N/A