COMPANY HEADER
Print Back
Precision Twist Drill® #8 Size and 1-5/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit (01687367)
Unit of Measure
Items Precision Twist Drill® #8 Size and 1-5/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit (01687367)
01687367
Precision Twist Drill® #8 Size and 1-5/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit
Dormer Logo
04322118
Precision Twist Drill® #50 Size and 1 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit
Precision Twist Drill® #8 Size and 1-5/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit (01687367)
01687425
Precision Twist Drill® #40 Size and 1-3/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit
Precision Twist Drill® #8 Size and 1-5/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit (01687367)
01687407
Precision Twist Drill® #30 Size and 1-5/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit
Precision Twist Drill® #8 Size and 1-5/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit (01687367)
01687402
Precision Twist Drill® #27 Size and 1-7/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit
Description N/A
Supplier Name N/A Precision Twist Drill®
Manufacturer Part Number N/A 053708 N/A 053750 N/A 053740 N/A 053730 N/A 053727
Prop 65 N/A Yes
Coolant Delivery N/A External
Cutting Direction N/A Right Hand Cut
Double Margin N/A No
Drill Bit Size N/A #8 N/A #50 N/A #40 N/A #30 N/A #27
Finish/Coating N/A Bronze Oxide
Flute Length N/A 1-5/8 in N/A 1 in N/A 1-3/8 in N/A 1-5/8 in N/A 1-7/8 in
Material N/A Cobalt High Speed Steel
Material Grade N/A M35 M42
Overall Length N/A 6 in
Parabolic Flutes N/A No
Point Angle N/A 135 º
Point Type N/A Split Point
Series N/A CO501-6 N/A CO500-6 N/A CO501-6 N/A CO501-6 N/A CO501-6
Shank Diameter N/A #8 N/A 0.07 in N/A #40 N/A #30 N/A #27
Shank Type N/A Plain Round
Industry Standards/Certifications N/A American National Standards Institute (ANSI) N/A American National Standards Institute (ANSI) National Aerospace Specification (NAS) 907 N/A American National Standards Institute (ANSI) N/A American National Standards Institute (ANSI) N/A American National Standards Institute (ANSI)
Spiral Direction N/A Right Hand Spiral