COMPANY HEADER
Print Back
INA (Schaeffler) DRS Series Mounted Bearing Rebuild Kits
Unit of Measure
Items INA (Schaeffler) DRS Series 78 Millimeter (mm) Bore Diameter Mounted Bearing Rebuild Kit (02870752)
02870752
INA (Schaeffler) DRS Series 78 Millimeter (mm) Bore Diameter Mounted Bearing Rebuild Kit
INA (Schaeffler) DRS Series Mounted Bearing Rebuild Kits
02077240
INA (Schaeffler) DRS Series 95 Millimeter (mm) Bore Diameter Mounted Bearing Rebuild Kit
Description N/A DRS50115 Seal Carrier Assembly N/A DRS50140 Seal Carrier Assembly
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A DRS50115 N/A DRS50140
Bore Diameter N/A 78 mm N/A 95 mm
Includes N/A Seal Carrier
Kit Type N/A Bearing Parts Kit
Series N/A DRS
Weight N/A 1.42 lb N/A 3.70 lb