COMPANY HEADER
Print Back
INA (Schaeffler) Needle Roller and Cage Assemblies
Unit of Measure
Items INA (Schaeffler) Needle Roller and Cage Assemblies
00137369
INA (Schaeffler) 16 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly
INA (Schaeffler) Needle Roller and Cage Assemblies
00137407
INA (Schaeffler) 18 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly
INA (Schaeffler) Needle Roller and Cage Assemblies
00137412
INA (Schaeffler) 18 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly
INA (Schaeffler) Needle Roller and Cage Assemblies
00137558
INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly
INA (Schaeffler) 26 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly (00137578)
00137578
INA (Schaeffler) 26 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly
Description N/A K 16X24X20 Unit Cage N/A K 18X24X12 Unit Cage N/A K 18X24X13 Unit Cage N/A K 25X31X21 Unit Cage N/A K 26X30X22 ZW Unit Cage
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A K 16X24X20 N/A K 18X24X12 N/A K 18X24X13 N/A K 25X31X21 N/A K 26X30X22 ZW
Bearing Material N/A Steel
Bore Diameter N/A 16 mm N/A 18 mm N/A 18 mm N/A 25 mm N/A 26 mm
Closure Type N/A Open
Dynamic Load Rating N/A 21400 N N/A 12800 N N/A 13100 N N/A 24700 N N/A 15700 N
UPC Code N/A 035373069590 N/A 035373334124 N/A 035373069804 N/A 035373070831 N/A 035373070978
Maximum Speed N/A 22400 rpm N/A 21800 rpm N/A 21800 rpm N/A 17500 rpm N/A 17500 rpm
Needle Bearing Type N/A Roller and Cage Assembly
Number of Rows N/A Single-Row
Outside Diameter N/A 24 mm N/A 24 mm N/A 24 mm N/A 31 mm N/A 30 mm
Overall Width N/A 20 mm N/A 12 mm N/A 13 mm N/A 21 mm N/A 22 mm
Static Load Rating N/A 23500 N N/A 14900 N N/A 15300 N N/A 38000 N N/A 28500 N
Weight N/A 0.06 lb N/A 0.04 lb N/A 0.04 lb N/A 0.07 lb N/A 0.06 lb