COMPANY HEADER
Print Back
INA (Schaeffler) Needle Roller Bearings
Unit of Measure
Items INA (Schaeffler) K Series 60 Millimeter (mm) Bore Diameter Needle Roller Bearing (00137902)
00137902
INA (Schaeffler) K Series 60 Millimeter (mm) Bore Diameter Needle Roller Bearing
INA (Schaeffler) K Series 25 Millimeter (mm) Bore Diameter Needle Roller Bearing (00137545)
00137545
INA (Schaeffler) K Series 25 Millimeter (mm) Bore Diameter Needle Roller Bearing
INA (Schaeffler) K Series 58 Millimeter (mm) Bore Diameter Needle Roller Bearing (00137886)
00137886
INA (Schaeffler) K Series 58 Millimeter (mm) Bore Diameter Needle Roller Bearing
INA (Schaeffler) K Series 195 Millimeter (mm) Bore Diameter Needle Roller Bearing (00138097)
00138097
INA (Schaeffler) K Series 195 Millimeter (mm) Bore Diameter Needle Roller Bearing
INA (Schaeffler) K Series 20 Millimeter (mm) Bore Diameter Needle Roller Bearing (00137446)
00137446
INA (Schaeffler) K Series 20 Millimeter (mm) Bore Diameter Needle Roller Bearing
Description N/A K60X66X33-ZW Needle Roller Cage Assembly N/A K25X30X20 Needle Roller Cage Assembly N/A K58X65X18 Needle Roller Cage Assembly N/A K195X205X37 Needle Roller Cage Assembly N/A K20X26X12 Needle Roller Cage Assembly
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A K60X66X33-ZW N/A K25X30X20 N/A K58X65X18 N/A K195X205X37 N/A K20X26X12
Bearing Material N/A
Bore Diameter N/A 60 mm N/A 25 mm N/A 58 mm N/A 195 mm N/A 20 mm
Cage Material N/A Steel
Closure Type N/A Open
Dynamic Load Rating N/A 10300 lbf N/A 4900 lbf N/A 7900 lbf N/A 30000 lbf N/A 3000 lbf
Flanges N/A No Flange
Lubrication Hole Type N/A No Holes
UPC Code N/A
Maximum Speed N/A 8000 rpm N/A 18000 rpm N/A 8000 rpm N/A 2500 rpm N/A 21000 rpm
Needle Bearing Type N/A Roller and Cage Assembly
Number of Rows N/A Double-Row N/A Single-Row N/A Single-Row N/A Single-Row N/A Single-Row
Operating Temperature Range N/A
Operating Temperature [Max] N/A
Outside Diameter N/A 66 mm N/A 30 mm N/A 65 mm N/A 205 mm N/A 26 mm
Overall Width N/A 33 mm N/A 20 mm N/A 18 mm N/A 37 mm N/A 12 mm
Precision Rating N/A Not Rated
Series N/A K
Standards Met N/A N/A DIN 5405-1/International Organization for Standardization (ISO) 3030 N/A DIN 5405-1/International Organization for Standardization (ISO) 3030 N/A DIN 5405-1/International Organization for Standardization (ISO) 3030 N/A DIN 5405-1/International Organization for Standardization (ISO) 3030
Static Load Rating N/A 25000 lbf N/A 8200 lbf N/A 15700 lbf N/A 101000 lbf N/A 3650 lbf
Weight N/A 0.27 lb N/A 0.05 lb N/A 0.14 lb N/A 1.64 lb N/A 0.04 lb