COMPANY HEADER
Print Back
Nibco 1/2 Inch (in) Size Adapter (06234654)
Unit of Measure
Items Nibco 1/2 Inch (in) Size Adapter (06234654)
06234654
Nibco 1/2 Inch (in) Size Adapter
Nibco 1 Inch (in) Size Adapter (06440788)
06440788
Nibco 1 Inch (in) Size Adapter
Nibco 3/4 Inch (in) Size Adapter (06440789)
06440789
Nibco 3/4 Inch (in) Size Adapter
Nibco 1 Inch (in) Size Adapter (06440790)
06440790
Nibco 1 Inch (in) Size Adapter
Nibco 1-1/2 Inch (in) Size Adapter (06440791)
06440791
Nibco 1-1/2 Inch (in) Size Adapter
Description N/A 4704-1/2 1/2 (Slip x MIPT) CPVC CTS Male N/A 4703-1 1 (Slip x FIPT) CPVC CTS Female N/A 4703-3/4 3/4 (Slip x FIPT) CPVC CTS N/A 4704-1 1 (Slip x MIPT) CPVC CTS Male N/A 4704-1-1/2 1-1/2 (Slip x MIPT) CPVC CTS
Supplier Name N/A Nibco
Manufacturer Part Number N/A 1024142 N/A 4703-1 N/A 1023838 N/A 4704-1 N/A 4704-1-1/2
Prop 65 N/A Yes
Size N/A 1/2 in N/A 1 in N/A 3/4 in N/A 1 in N/A 1-1/2 in
Color N/A
Material N/A Chlorinated Polyvinyl Chloride (CPVC)
Pipe Schedule N/A
Applications N/A