COMPANY HEADER
Print Back
Nibco 2 Inch (in) Size Blind Flange (06441047)
Unit of Measure
Items Nibco 2 Inch (in) Size Blind Flange (06441047)
06441047
Nibco 2 Inch (in) Size Blind Flange
Nibco 2 Inch (in) Size Blind Flange (06441047)
06441048
Nibco 3 Inch (in) Size Blind Flange
Nibco 1 Inch (in) Size Blind Flange (06441188)
06441188
Nibco 1 Inch (in) Size Blind Flange
Nibco 1 Inch (in) Size Blind Flange (06441188)
06441189
Nibco 1/2 Inch (in) Size Blind Flange
Nibco 1 Inch (in) Size Blind Flange (06441188)
06441190
Nibco 1-1/2 Inch (in) Size Blind Flange
Description N/A 6119-H-2 2 Black PP Solid Sch 80 Blind N/A 6119-H-3 3 Black PP Solid Sch 80 Blind N/A 6519-H-1 1 PVDF solid Red Sch 80 Blind N/A 6519-H-1/2 1/2 PVDF solid Red Sch 80 N/A 6519-H-1-1/2 1-1/2 PVDF solid Red Sch 80
Supplier Name N/A Nibco
Manufacturer Part Number N/A 6119-H-2 N/A 6119-H-3 N/A 6519-H-1 N/A 6519-H-1/2 N/A 6519-H-1-1/2
Prop 65 N/A Yes
Size N/A 2 in N/A 3 in N/A 1 in N/A 1/2 in N/A 1-1/2 in
Color N/A Black N/A Black N/A Red N/A Red N/A Red
Material N/A Polypropylene N/A Polypropylene N/A Polyvinylidene Fluoride (PVDF) N/A Polyvinylidene Fluoride (PVDF) N/A Polyvinylidene Fluoride (PVDF)
Pipe Schedule N/A 80