COMPANY HEADER
Print Back
Nibco 4 Inch (in) Size Butterfly Valve (01158619)
Unit of Measure
Items Nibco 4 Inch (in) Size Butterfly Valve (01158619)
01158619
Nibco 4 Inch (in) Size Butterfly Valve
Nibco 6 Inch (in) Size Butterfly Valve (06442137)
01158643
Nibco 6 Inch (in) Size Butterfly Valve
Nibco 3 Inch (in) Size Butterfly Valve (03901124)
02595117
Nibco 3 Inch (in) Size Butterfly Valve
Nibco 3 Inch (in) Size Butterfly Valve (03901124)
03017996
Nibco 6 Inch (in) Size Butterfly Valve
Nibco 3 Inch (in) Size Butterfly Valve (03901124)
03901124
Nibco 2 Inch (in) Size Butterfly Valve
Description N/A LD20003-4 4 LVR Lock EPDM 200 psi Lug N/A Wd20003-6 6 LVR Lock EPDM 200 psi Wafer N/A LD21003-3 3 LVR Lock Buna-N 200 psi Lug N/A LD20003-6 6 LVR Lock EPDM 200 psi Lug N/A LD20003-2 2 LVR Lock EPDM 200 psi Lug
Supplier Name N/A Nibco
Manufacturer Part Number N/A LD20003-4 N/A WD20003-6 N/A LD21003-3 N/A LD20003-6 N/A LD20003-2
Prop 65 N/A Yes
Size N/A 4 in N/A 6 in N/A 3 in N/A 6 in N/A 2 in
Pressure N/A 200 psi
Material N/A Ethylene Propylene Diene Monomer (EPDM) N/A Ethylene Propylene Diene Monomer (EPDM) N/A Buna-N N/A Ethylene Propylene Diene Monomer (EPDM) N/A Ethylene Propylene Diene Monomer (EPDM)