COMPANY HEADER
Print Back
Nibco 1-1/2 Inch (in) Size Cap Hub (06440945)
Unit of Measure
Items Nibco 1-1/2 Inch (in) Size Cap Hub (06440945)
06440945
Nibco 1-1/2 Inch (in) Size Cap Hub
Nibco 1-1/4 Inch (in) Size Cap Hub (06440946)
06440946
Nibco 1-1/4 Inch (in) Size Cap Hub
Nibco 1-1/2 Inch (in) Size Cap Hub (06440945)
06440947
Nibco 2 Inch (in) Size Cap Hub
Nibco 3 Inch (in) Size Cap Hub (06440948)
06440948
Nibco 3 Inch (in) Size Cap Hub
Nibco 4 Inch (in) Size Cap Hub (06440949)
06440949
Nibco 4 Inch (in) Size Cap Hub
Description N/A 5817-1-1/2 1-1/2 ABS DWV Cap Hub N/A 5817-1-1/4 1-1/4 ABS DWV Cap Hub N/A 5817-2 2 ABS DWV Cap Hub N/A 5817-3 3 ABS DWV Cap Hub N/A 5817-4 4 ABS DWV Cap Hub
Supplier Name N/A Nibco
Manufacturer Part Number N/A 5817-1-1/2 N/A 5817-1-1/4 N/A 5817-2 N/A 5817-3 N/A 5817-4
Prop 65 N/A Yes
Size N/A 1-1/2 in N/A 1-1/4 in N/A 2 in N/A 3 in N/A 4 in
Material N/A Acrylonitrile Butadiene Styrene (ABS)
Applications N/A Drain, Waste and Vent (DWV)