COMPANY HEADER
Print Back
Nibco 1-1/2 Inch (in) Size Check Valve (02175499)
Unit of Measure
Items Nibco 3/4 Inch (in) Size Check Valve (01158602)
01158602
Nibco 3/4 Inch (in) Size Check Valve
Nibco 1-1/4 Inch (in) Size Check Valve (01158609)
01158609
Nibco 1-1/4 Inch (in) Size Check Valve
Nibco 1-1/2 Inch (in) Size Check Valve (01158685)
01158685
Nibco 1-1/2 Inch (in) Size Check Valve
Nibco 2-1/2 Inch (in) Size Check Valve (03373964)
01158720
Nibco 2-1/2 Inch (in) Size Check Valve
Nibco 1-1/2 Inch (in) Size Check Valve (02175499)
02175499
Nibco 1-1/2 Inch (in) Size Check Valve
Description N/A T413Y-3/4 T413Y 3/4 Bronze Class 125 N/A T413Y-1-1/4 T413Y 1-1/4 Bronze Class N/A T413Y-1-1/2 T413Y 1-1/2 Bronze Class N/A T433Y-2-1/2 T433Y 2-1/2 Bronze Class N/A T453B-1-1/2 T453B 1-1/2 Bronze Class
Supplier Name N/A Nibco
Manufacturer Part Number N/A T413Y-3/4 N/A T413Y-1-1/4 N/A T413Y-1-1/2 N/A T433Y-2-1/2 N/A T453B-1-1/2
Prop 65 N/A Yes
Size N/A 3/4 in N/A 1-1/4 in N/A 1-1/2 in N/A 2-1/2 in N/A 1-1/2 in
Color N/A
Material N/A Bronze
Class N/A 125 N/A N/A N/A N/A
Pipe Schedule N/A